SMC Corporate Logo
1.800.SMC.SMC1
SMC Corporation Of America U.S. Headquarters, 3011 North Franklin Road, Indianapolis, Indiana 46226

News & Events... The Buzz About SMC!


 

 

 

Find Branches and Distributors in your area.

 

The top 10 news items are listed below. Click here to see all news items.

August 8, 2006 - In-line air suction filter with one-touch fittings (ZFC05)

Weighing only 4.3 grams, the in-line vacuum series ZFC05 is now available. This lightweight vacuum filter solution is only 5 grams.

July 14, 2006 - Low Profile Rodless Cylinder (MY3M)

SMC has expanded its MY cylinder family to now include a low profile rodless cylinder, series MY3M. The new rodless cylinder is lighter in weight than the MY1M and also has a higher loading capability when compared to the MY1M. For more information please request ES20-165.

June 30, 2006 - Large flow valve released (VQ5000)

The series VQ5000 valves offer an extremely high coefficient of volume flow (Cv) up to 4.4, double the Cv of conventional valves commonly described as having large flow characteristics. Available with single or double solenoids in both metal and rubber seal construction, the valves assist rapid actuator movement by offering fast response times of up to 17 ms or less (double coil, metal seal model). These valves have a life expectancy of 100 million cycles or more and come with IP65 enclosure protection for terminal block box, lead wire, and serial communication type electrical connection. The D sub and flat ribbon cable connectors are rated to IP40 enclosure. These valves also come in various solenoid voltages including, 12, 24V in DC, and 100, 110, 200, 220 V in AC power supply. The valves with DC power supply, comes with standard power consumption of 1W and 0.5W with optional low power consumption coil. The series VQ5000 manifold comes with a wide range of manifold options including a combination of a supply/exhaust block plate and a spacer that enables supply of compressed air at different pressures to separate stations on the same manifold. For more details about the Series VQ5000 valve/manifold, and how it can serve your needs, please contact one of the 24 SMC sales offices near you.

June 27, 2006 - New Vacuum Ejector released (ZA)

Just released, the ZA series vacuum ejector, available with built in pressure sensors (PSE541/PSE543). This new ejector is a resin body, weighing in at just 50 grams with pressure sensor attached! At just half the width and weight of our ZX series, this light body enables end of arm tooling and reduces piping length, enabling much faster response times. A flow control needle valve comes standard, along with the option of having one-touch fittings installed in the supply and vacuum ports. Minimum and maximum operating pressures are 0.2 and 0.5 MPa respectively. The ZA uses our reliable VQ series for both supply and release valves and is available with a low wattage option that reduces power consumption to 0.5W. For more information visit www.smcpdf.com and order catalog ES100-55 or contact your local SMC representative for more information.

April 4, 2006 - Pin Clamp Cylinder (CKQ/CLKQ)

Pin clamp series CKQ is a 50mm bore size, double acting cylinder with a 10mm clamp stroke. High life expectancy is achieved with a tin coated, stainless steel guide pin and a non-lube cylinder design. To meet a wide range of installation conditions, multiple body shape options and multiple clamp arm positions are available. Also available with a compact locking mechanism (series CLKQ). Request catalog ES20-183 or flyer NPP-E03-10.

March 16, 2006 - CJP, introducing the 4mm bore size! (CJP)

The CJP series just got bigger. Or did it just get smaller? The series is now available in four bore sizes including the smallest addition: the 4mm bore size. Typical applications include clamping, pushing, or stopping small parts. The 4mm bore size is available as single acting with panel mounting or plug mounting styles. If you are interested in more information, please contact your local SMC rep and request flyer NPP-E05-2.

March 1, 2006 - Compact intermediate stop cylinder (RZQ)

Series RZQ provides an intermediate stop mechanism while keeping to a short, compact overall length (up to a 45% reduction compared to a conventional dual stroke cylinder). First-stage strokes can be freely specified without changing overall tube length. Stroke increments of 5mm are standard with the option of 1mm increments available. With an operating range between 0.1 MPa and 1.0 MPa (~14-145 psi), these 2-stage stroke cylinders come standard in bore sizes 32, 40, 50 and 63mm. For more info visit www.smcetech.com

March 1, 2006 - Introducing our smallest Grippers yet! (MHC)

An exciting new addition to our popular angular gripper series. The MHCM2-7S is our smallest gripper yet! A 2-finger, single acting gripper with a total body length of only 23mm! This gripper has an opening/closing angle of 20 degrees to –7 degrees and a gripping moment value of 0.017 Newton meters. Also a part of the MHC series expansion is the MHC2-6 and the MHCA2-6. The grippers are available in either single or double acting. Body options available are side ported, axial ported with one-touch fitting, or an M3 port. Call your local SMC rep or check out www.smcetech.com

February 28, 2006 - Guided Cylinder with Locking Mechanism (MLGC)

MLGC – Need a guided cylinder with a built in locking mechanism? Then the MLGC series is the answer. Taken from our CLG1 and MGC technology, the MLGC cylinder offers users the ability to stop at any point along stroke (up to +/-0.5mm stopping accuracy). Offered in bore sizes 20, 25, 32 and 40mm, this cylinder can operate at speeds anywhere between 50 and 500mm/sec. Three types of locking mechanisms are available including; spring lock (exhaust lock), pneumatic lock (pressure lock) and spring and pneumatic lock. Mounting options include basic and front flange, this cylinder may also be ordered with or with out the rear plate. See SMC Best Pneumatics Book 9, section 4 or call your local SMC rep for more details.

February 24, 2006 - Safety Control Valve (VR51) EN574 approved and in stock!

VR51 – Safety first in this 2-hand control valve. With the new VR51 series, a synchronized output is available (within 0.5 seconds). This hand valve can be ordered with flame resistant 6 mm or ¼” one touch fittings. Accessories include a silencer and bracket for either backside or bottom mounting. This press control is EN574 approved. See catalog ES12-7 for more details or contact your local SMC sales rep.

Click here to see all news items.