SMC Corporate Logo
1.800.SMC.SMC1
SMC Corporation Of America U.S. Headquarters, 3011 North Franklin Road, Indianapolis, Indiana 46226 - Site Map

SMC Products Overview: Air Dryers & Air Purification

 

 

SMC offers Refigerated Air Dryers, Membrane Air Dryers and Desiccant Air Dryers for use in a variety of applications ranging from point-of-use to mainline air moisture removal.  

Refrigerated Air Dryers
IDF refrigerated air dryer series, in compliance with the Montreal Protocol Regulations, uses refrigerants R134a and R407C to prevent any damage to the earth's ozone layer. (Medium size series use R22). Series IDF can accommodate an inlet temperature of 40°C. System efficiency is improved by using a high performance heat exchanger.

Series: IDFB, IDF

   Operation Manual - IDFB3E-15E
   Operation Manual - IDFB22E-75E

Membrane Air Dryers
Membrane air dryer series IDG is available in a single unit or combination unit style. IDG/M models combine a mist separator and micro mist separator with a single unit. IDG/V models combine a regulator with the IDG/M model. Options available include One-touch fitting exhaust of purge air. If purged air is not exhausted around membrane air dryer, air is exhausted with tubing away from its dryer.

Series: IDG

Refrigerated Air Dryers
Refrigerated air dryer series IDU, in compliance with the Montreal Protocol Regulations, uses refrigerants R134a and R407C to prevent any damage to the earth's ozone layer. (Medium size series use R22). Series IDU provides a stable supply of dry air even under high demand conditions with an inlet air temperature of 60°C.

Series: IDU

Heatless Air Dryers
Heatless air dryer (desiccant air dryer) ID series is best when dry air with a low dew point is needed. Supply dry air with a low dew point below 30°C. Air dryer series ID is compact and light weight without heater and electric control board. Possible to check the outlet dew point with the indicator. (Self-regenerative style allows for easy maintenance.)

Series: ID

 

photo of Desiccant, membrane, and refrigerated air dryers
Actuators

Airline Equipment

Chillers

Custom Design Solutions

Dryers

Electronics

Fittings & Tubings

High Purity

Vacuum

Valves

Corporate Overview

Quality Assurance

 
Find Branches and Distributors in your area.