SMC Corporate Logo
1.800.SMC.SMC1
SMC Corporation Of America U.S. Headquarters, 3011 North Franklin Road, Indianapolis, Indiana 46226 - Site Map

SMC Products Overview: Fittings & Tubings

 

 

SMC Fittings and Tubing are designed to work together to allow easy insertion and removal of tubing.

SMC fittings incorporate a positive tube seal while the fitting is under pressure which allows polyurethane tubing to be used. Tubing is available in sizes of 1/8", 5/32", 3/16", 1/4", 5/16", 3/8", and 1/2". Metric tubing sizes of 3.2, 4, 6, 8, 10, 12, and 16mm are available.
 

Fittings: One Touch
SMC One-touch fittings come in metric and inch size fittings and are available in a wide variety of sizes, body styles and thread types. The specially designed packing provides positive sealing under pressure without the reduced flow common with compression fittings. SMC offers one touch fittings in a number of special environments such as anti-static, flame resistant, clean room and food service fittings.

Series: KA, KE, KG, KJ, KP, KQ, KQ2, KR

Special Fittings
Special fittings are available for use in demanding environments. TEFLON™ fittings are available for use in clean room environments and swivel fittings can be used for rotary applications.

Series: LQ, H/DL/L/LL, KF, KK, KS, KW, KX

Manifolds
Manifolds allow multiple tubes to be connected or disconnected in a one-touch operation without tube connection errors. The time required for connection and disconnection is substantially reduced.

Series: Dual Rod DM, KB, KC, KDM, KM, KRM, M

Tubing
SMC manufactures Fluoro-resin tubing for use in environments involving high temperatures and/or corrosive fluids. Tubing is also available in a number of other materials both with and without reinforcement for use in standard applications.

Tubing Series:
Polyurethane Tubing: TAU, TCU, TFU, TIUB, TU.
Nylon Tubing: T, TAS, TIA, TISA, TRS, TS.
Spark Resistant Tubing: TRB, TRBU.
Fluro Resin Tubing: TIL, TL.
Coaxial Tubing: TW.
Polyolefin Tubing: TPH, TPS.

 

Actuators

Airline Equipment

Chillers

Custom Design Solutions

Dryers

Electronics

Fittings & Tubings

High Purity

Vacuum

Valves

Corporate Overview

Quality Assurance

 
Find Branches and Distributors in your area.