SMC Corporate Logo
1.800.SMC.SMC1
SMC Corporation Of America U.S. Headquarters, 3011 North Franklin Road, Indianapolis, Indiana 46226 - Site Map

SMC Products Overview: Vacuum

 

 

SMC vacuum products offer comprehensive options in compact, lightweight vacuum generators in a wide range of sizes and performance ranges.

Cups, buffers, fittings and wiring solutions allow the broadest utilization of technology and performance to meet your design specifications. Most options are modular allowing you to add only those that are relevant to your application. SMC vacuum cups are available in many different materials, sizes and shapes, and include options like stroke buffers to ensure that a perfect fit is made for each application. The diverse performance characteristics of SMC vacuum products allow utilization in a wide array of applications from manufacturing, packaging, assembly, to material handling. Precision combined with performance and a full line of accessories offers a comprehensive engineering solution to meet your specific need.
 

Generators
SMC Vacuum Generators use compressed air to generate vacuum using a venturi. Vacuum levels down to -25 inHG (-85kPa) is obtained from single and multi stage units with suction flow greater than 7 SCFM (200 l/min.) SMC's vacuum generators can be connected via a manifold or used individually. These compact devices can also be customized to integrate suction filters, vacuum switches, and supply/release valves onto the generator. Additionally, SMC's generators can be configured to manage distribution of vacuum from a external vacuum source.

Series: NZX, NZM, ZH, ZU, ZX, ZR, ZL, ZM

Suction Cups, Buffers, & Adapters
SMC vacuum cups are designed in a range of 19 diameters from 2mm to 200mm for use in delicate or heavy applications. SMC vacuum cups are available to fit many unusual shapes and are constructed from a variety of premium materials such as Silicon, NBR, Urethane, Fluorine etc. Installation options can be specified on either spring loaded buffers or threaded stems. Special application cups are also available such as check valve, porous material, annulus area etc.

Series: ZP, ZPT, ZPR, ZPX, ZPY

Switches
SMC vacuum switches provide a completely integrated, digital solution designed to monitor vacuum status. Vacuum sensor and switch outputs are integrated into ultra-compact, lightweight units. Easy push button calibration eliminates the need for tools. Available in either easy-to-read LCD with backlight or LED readouts which display current measured value as well as set points and output mode information. Outputs are digital NPN or PNP and analog, with simple programming and multiple application features such as failure prediction and window comparator. Vacuum switches can be integrated directly onto many vacuum generators.

Series: ZSE

Regulators
SMC vacuum regulators offer a variety of options including compact and lightweight design, front or rear mounting of pressure gauge, standard panel mounting capability, adjustment resolution within 0.13kPa, and 1/8" to 1/2" threaded connection port sizes available.

Series: IRV

 

Actuators

Airline Equipment

Chillers

Custom Design Solutions

Dryers

Electronics

Fittings & Tubings

High Purity

Vacuum

Valves

Corporate Overview

Quality Assurance

 
Find Branches and Distributors in your area.