SMC Corporate Logo
1.800.SMC.SMC1
SMC Corporation Of America U.S. Headquarters, 3011 North Franklin Road, Indianapolis, Indiana 46226 - Site Map

SMC Products Overview: Valves

 

 

SMC’s valve series offer industry leading valve performance advancements such as remarkably high flow capacities from very compact designs, low power consumption, high speed response, long life, built-in surge suppression and indicator lights. Manifold options, including built-in One-Touch fittings, prewired electric connections and serial interface simplify installation, maintenance and control. Reliability and long life are proven with life ratings of 50 to 200 million cycles.

Solenoid
SMC valves are unsurpassed in quality, performance and range. We offer valves for every application with port sizes ranging from M3 to 2", manifoldable either on bar stock or stackable, with numerous integrated wiring options. We offer very low power consumption, very high flows, quick response and clean aesthetic designs. SMC valves are used extensively in the Semi Conductor industry, Automotive, Packaging, Medical, specialty machine and machine tool. We have a valve series that will accommodate your most demanding application

Series: VQ, VQC, VQD, VQZ, VQ7, SY, SYJ, SX, SZ, SV, VX, VC, VN, (N)VF, VEX, AV

Serial Interface
System integrators and engineers have the freedom needed to design world-class control systems thanks to the SMC family of Serial Interface products. The true power of a serial system is the amount of flexibility and control it gives you in addition to the significant cost savings. SMC’s latest innovations in serial technology give you the power of decentralized control and the flexibility needed for your design. SMC supports an extremely wide variety of open and closed network protocols to suit your application including DeviceNet, Profibus, Allen-Bradley RIO and many more.

Series: EX250, EX500, EX240, EX230, IN313, EX120/121/122, PCW

Chemical and Liquid Valves
SMC’s line of chemical & liquid valves include liquid isolation valves (LVM series), as well as several different lines of high purity valves (LVA, LVC, LVQ, LVR).

Series: LVA, LVC, LVM, LVQ, LVR

Mechanical, Manual and Air Pilot
SMC mechanical valves have been designed to meet general industrial standards and are capable of long, trouble-free life under stringent operating conditions. The simple construction, utilizing corrosion resistant aluminum Die Cast bodies with optional heavy duty actuators and Buna N seal design, ensure positive operation and media control. Available in two,three and four way flow configurations, different body sizes, and the capability of mounting a variety of interchangeable actuator assemblies to meet system requirements.

Series: (N)VHS, (N)VM, V*A,

Accessories
SMC’s silencers and exhaust cleaners offer compact design and easy mounting. SMC’s silencers exhaust in only one direction preventing scattering of mist and noise. In addition, high strength construction prevents damage to threads from a side directional shock. SMC’s exhaust cleaners insure clean plant air and reduction of distributing noise contamination.

Series: (N)AN, (N)AMC, 25**

 

Actuators

Airline Equipment

Chillers

Custom Design Solutions

Dryers

Electronics

Fittings & Tubings

High Purity

Vacuum

Valves

Corporate Overview

Quality Assurance

 
Find Branches and Distributors in your area.