SMC Corporate Logo
1.800.SMC.SMC1
SMC Corporation Of America U.S. Headquarters, 3011 North Franklin Road, Indianapolis, Indiana 46226

SMC Product of the Week

 

 

Membrane Air Dryer
Series IDG

The Series IDG membrane dryer from SMC, is ideal for point of use application to provide clean dry compressed air. With flow capacity up to 35 scfm( 1000l/min) and atmospheric dew point up to -76ºF(-60ºC), these membrane dryers are available with built in pre filters and Regulator.

Applications
Dental equipment
Machine tools (air bearings, lasers etc)
Precision measuring equipment (3-D measuring machine)
Semiconductor manufacturing machine/inspection equipment
Chemical analysis equipment
Ozonizer, Hydrogen gas generating equipment
Packaging machines, paper making machine, Food processing machine
Printed circuit board IC mounting machines
Fine particle drying, transfer equipment
Electrostatic/high grade coating
Drying and cleaning of precision parts
Condensation prevention in control panels
General pneumatic equipment and pneumatic tools

Product Features

• Compact and light weight: Saves installation space
• Fitted with dew point indicator: Confirms air drying at a glance
• No electrical power required: Saves electrical wiring and associated labor costs
• No moving parts: No vibration or heat generation
• No refrigerant or desiccant used: Environmentally friendly

Applicable Industries:
• Electronic/Semiconductor
• Food/Beverage
• Medical/Pharmaceutical
• Packaging
• Petroleum/Chemical
• Textile

 

Find Branches and Distributors in your area.

 
Products Overview

Technical Center

Quality Assurance