U.S. Headquarters, 3011 North Franklin Road, Indianapolis, Indiana 46226 - Site Map
"Going to Great Lengths" with SMC Tubing Stands
SMC is always searching for ways to improve customer
service. To this end, SMC offers a simple way to organize and dispense
tubing with SMC Tubing Stands.
For
more information on requirements to qualify for program contact the Sales
Branch nearest you. Click
Here! to download PDF literature.
Easy Access
Eliminate tangles that
occur when tube reels are not properly dispensed. Reduce bending over
during machine setup.
Quick Visual of
Inventory
Available inventory
can easily be seen prior to starting a job.
High Quality Construction
The tube stands are
made of quality materials designed for industrial applications.
Easy to Move
Four wheels, two with locks,
are standard and allow tubing stands
to be placed in the most effective location on the shop floor.
Stand Features
Dimensions: 37 1/4" w x 27 9/16" d x 68 11/16" h
Designed for high capacity and reel size flexibility this stand comes
with two cross bars. A third cross bar can be ordered separately.