IO-Link

IO-Link Compatible Products

SMC has several products with IO-Link connectivity. IO-Link is the first standardized IO technology worldwide (IEC 61131-9) for the communication with sensors and also actuators. The powerful point-to-point communication is based on the long established 3-wire sensor and actuator connection without additional requirements regarding the cable material.


Sensors & Switches

Valve and I/O

Electric Actuators

Static Control

Airline Equipment