- SMC Home
- Products
- Actuators
- Linear Actuators
- Stainless Steel Body
- CM2
- CDM2R-Z Air Cylinder Double Acting Single Rod Direct Mount
C(D)M2R-Z, Air Cylinder, Double Acting, Single Rod, Direct Mount
Series CM2-Z block mount, single rod, stainless steel cylinders are compact, lightweight and offer high performance. The piston seal and rod seal design provides excellent life. Transparent auto switch bracket provides visibility of the status of the switch. The CM2-Z series delivers extra flexibility including the option of male and female rods. Rubber bumpers are standard.
- Direct mount: double acting single rod
- Bore sizes: 20, 25, 32, 40 (mm)
- Strokes from 25mm to 300mm
- Mounts: direct to bottom or front
- Variety of switches and lead wire lengths
RoHS Certificate
Product & CAD Models
- Actuators
- Directional Control Valves
- Airline Equipment
- Air Dryers Main Line Filters
- Connectors
- Vacuum Products
- Industrial Communication
- Sensors Switches Controllers
- Fluid Process
- Static Control
- Electric Actuators
- Chillers
- Process Gas Equipment
- High Vacuum
- Chemical Handling Equipment
- Secondary Battery