VEX
Power valve series VEX includes a regulator valve (VEX1*0), precision regulator (VEX1*3), 3 position valve (VEX3) and a economy valve (VEX5). The 3 port large capacity poppet exhausting regulator is equipped with a relief port the same size as the connection port. The 3-port, 3-position double solenoid that permits vacuum suction, vacuum destruction, & suspension (closed) is ideal for a system where many valves are used.
VEX1*0, Power Valve, Regulator Valve
Power valve series VEX includes a regulator valve (VEX1*0), precision regulator (VEX1*3), 3 position valve (VEX3) and a economy valve (VEX5). The 3 port large capacity poppet exhausting regulator is equipped with a relief port the same size as the connection port. The 3-port, 3-position double solenoid that permits vacuum suction, vacuum destruction, & suspension (closed) is ideal for a system where many valves are used.
- Power valves series, regulator valve
- Styles: air operated, external pilot solenoid
- Port sizes (mm): 1/8, 1/4, 3/8, 1/2, 3/4, 1, 1 1/4, 1 1/2, 2
- Maximum operating pressure: 1.0MPa
- Ambient & fluid temperature: 0 to 50°C
VEX1*3*, Power Valve, Precision Regulator
Power valve series VEX includes a regulator valve (VEX1*0), precision regulator (VEX1*3), 3 position valve (VEX3) and a economy valve (VEX5). The 3 port large capacity poppet exhausting regulator is equipped with a relief port the same size as the connection port. The 3-port, 3-position double solenoid that permits vacuum suction, vacuum destruction, & suspension (closed) is ideal for a system where many valves are used.
- Power valve series, precision regulator
- Body ported & base mounted styles
- Port sizes: M5, 1/8, 1/4, 3/8, 1/2, 3/4, 1, 1-1/4, 1-1/2, 2
- Proof pressure: 1.5MPa
- Ambient temperature: 0~60°C
VEX3, Power Valve, 3 Position Valve
Power valve series VEX includes a regulator valve (VEX1*0), precision regulator (VEX1*3), 3 position valve (VEX3) and a economy valve (VEX5). The 3 port large capacity poppet exhausting regulator is equipped with a relief port the same size as the connection port. The 3-port, 3-position double solenoid that permits vacuum suction, vacuum destruction, & suspension (closed) is ideal for a system where many valves are used.
- Power valve series, 3 position valve
- Body ported & base mounted styles
- Port sizes: 1/8, 1/4, 3/8, 1/2, 3/4, 1, 1-1/4, 1-1/2, 2
- Proof pressure: 1.5MPa
- Ambient temperature: 0~50°C (air op: 60°C)
VEX5, Power Valve, Economy Valve
Power valve series VEX includes a regulator valve (VEX1*0), precision regulator (VEX1*3), 3 position valve (VEX3) and a economy valve (VEX5). The 3 port large capacity poppet exhausting regulator is equipped with a relief port the same size as the connection port. The 3-port, 3-position double solenoid that permits vacuum suction, vacuum destruction, & suspension (closed) is ideal for a system where many valves are used.
- Power valve series, economy valve
- Air operated & external pilot solenoid
- Port sizes: 1/2, 3/4, 1, 1-1/4, 1-1/2, 2
- Proof pressure: 1.5MPa
- Ambient temperature: 0~50°C (air op: 60°C)
- Options: bracket, pressure gauge
VEX3, 3 Port 3 Position Valve, Body Ported
Power valve series VEX includes a regulator valve (VEX1*0), precision regulator (VEX1*3), 3 position valve (VEX3) and a economy valve (VEX5). The 3 port large capacity poppet exhausting regulator is equipped with a relief port the same size as the connection port. The 3-port, 3-position double solenoid that permits vacuum suction, vacuum destruction, & suspension (closed) is ideal for a system where many valves are used.
- Port size: 1/8" to 1/2"
- Body Ported
- Available as air operated, internal and external pilot solenoid
- Operating pressure range: -14 to 145 psi
VEX3, 3 Port 3 Position Valve, Base Mounted
Power valve series VEX includes a regulator valve (VEX1*0), precision regulator (VEX1*3), 3 position valve (VEX3) and a economy valve (VEX5). The 3 port large capacity poppet exhausting regulator is equipped with a relief port the same size as the connection port. The 3-port, 3-position double solenoid that permits vacuum suction, vacuum destruction, & suspension (closed) is ideal for a system where many valves are used.
- Subplate port size: 1/8" to 1/2"
- Base Mounted
- Available as air operated, internal and external pilot solenoid
- Operating pressure range: -14 to 145 psi
VVEX2, Manifold Base for VEX Series Power Valve
Power valve series VEX includes a regulator valve (VEX1*0), precision regulator (VEX1*3), 3 position valve (VEX3) and a economy valve (VEX5). The 3 port large capacity poppet exhausting regulator is equipped with a relief port the same size as the connection port. The 3-port, 3-position double solenoid that permits vacuum suction, vacuum destruction, & suspension (closed) is ideal for a system where many valves are used.
- Manifold for series VEX1 power valve
- Valve stations: 2 to 10
- Passage specifications: Common SUP, EXH
- Port sizes: 1/8
- Thread types: Rc(PT), NPT, G(PF)
VVEXB, Manifold Base for VEX1_33 Power Valve
Power valve series VEX includes a regulator valve (VEX1*0), precision regulator (VEX1*3), 3 position valve (VEX3) and a economy valve (VEX5). The 3 port large capacity poppet exhausting regulator is equipped with a relief port the same size as the connection port. The 3-port, 3-position double solenoid that permits vacuum suction, vacuum destruction, & suspension (closed) is ideal for a system where many valves are used.
- Manifold for series VEX1 power valve
- Valve stations: 2 to 10
- Passage specifications: Common SUP, EXH
- Port sizes: 1/8
- Thread types: Rc(PT), NPT, G(PF)
VVEX4, Manifold Base for VEX3 Power Valve
Power valve series VEX includes a regulator valve (VEX1*0), precision regulator (VEX1*3), 3 position valve (VEX3) and a economy valve (VEX5). The 3 port large capacity poppet exhausting regulator is equipped with a relief port the same size as the connection port. The 3-port, 3-position double solenoid that permits vacuum suction, vacuum destruction, & suspension (closed) is ideal for a system where many valves are used.
- Manifold for series VEX3 power valve
- Valve stations: 2 to 6
- Passage specifications: Common SUP, EXH
- Port sizes: 3/8, 1/2
- Thread types: Rc(PT), NPT, G(PF)
VVEX, Manifold Base for VEX3
Power valve series VEX includes a regulator valve (VEX1*0), precision regulator (VEX1*3), 3 position valve (VEX3) and a economy valve (VEX5). The 3 port large capacity poppet exhausting regulator is equipped with a relief port the same size as the connection port. The 3-port, 3-position double solenoid that permits vacuum suction, vacuum destruction, & suspension (closed) is ideal for a system where many valves are used.
- Up to 8 stations for body size 2 and 6 stations for body size 4
- Available with internal pilot or common external pilot (M5x0.8)
Product & CAD Models
- Actuators
- Directional Control Valves
- Airline Equipment
- Air Dryers Main Line Filters
- Connectors
- Vacuum Products
- Industrial Communication
- Sensors Switches Controllers
- Fluid Process
- Static Control
- Electric Actuators
- Chillers
- Process Gas Equipment
- High Vacuum
- Chemical Handling Equipment
- Secondary Battery