ISE20B-L, Digital Pressure Sensor, 3 Screen IP65 with IO-Link

ISE20B-L is a digital pressure sensor supporting the IO-Link communication protocol.  When paired with an IO-Link master, measured values, and settings can be accessed from the HMI screen of a PLC.  ISE20B-L incorporates IO-Link version 1.1 and COM2 speed. 16-bit process data include 2 output bits for set points, a diagnosis bit and 13 bits for the measured value. The 3-screen, 3-color display shows the instantaneous reading in red or green, and the setting label and its numerical value in orange.  ISE20B-L is UL/CSA, CE and RoHS compliant, with an IP65 enclosure rating.

  • IO-Link enabled sensor for wet or dry environments, with an IP65 rating
  • 3 setting modes: 3-step, simple, function selection
  • 5 pressure units: MPa, kPa, kgf/cm2, bar, psi
  • IO-Link mode: 16-bit digital process data
  • SIO mode: 1 switch output (selectable NPN or PNP)
  • Port sizes: M5 (female), 1/8 Rc (male), 1/8 NPT (male)
  • Bracket or panel mounting options
ISE20B-L, Digital Pressure Sensor, 3 Screen IP65 with IO-Link
Configuration Options
  
 
Copy Configuration Number

Product Options

Select Product Options
Select values from the drop down lists or make appropriate selections to configure the part number.
Output Specification Configuration Status
Unit Specification Configuration Status
Piping Specification Configuration Status
Lead Wire Configuration Status
Bracket Configuration Status
Operation Manual Configuration Status
Options in:
  • Gray are not compatible with other selected option value.
  • Red conflict with another selected option value.
  • Amber are not recommended.

Downloads

The part number needs to be complete in order to view/download CAD Models.

Model does not exist, please email cad@smcusa.com with the complete part number, CAD file format and version required.

CAD Downloads

Download CAD File

View CAD Models

View 3D Model

Product Catalog

Series Catalog

RoHS Certificate

Download Certificate