- SMC Home
- Products
- Industrial Communication
- Electro-Pneumatic Regulators - ITV with Fieldbus
- ITV Electro-Pneumatic Regulator with PROFINET
ITV, Electro-Pneumatic Regulator with PROFINET
Series ITV is an electro-pneumatic regulator that controls air pressure with an electric signal. This version, designed and built in SMC's North American headquarters, communicates over the PROFINET fieldbus protocol. The physical design is CE and UL certified. The network interface is certified for PROFINET version 2.35, Conformance Class C, Netload Class III. I&M 0-3 data and Fast Startup are also supported. The physical design includes an integrated 2-port switch, and a DIP switch to set the default device name. If the installation requires more than one regulator, the ITVs can be daisy chained. Power over Ethernet is available for up to 5 units. The integrated web server displays pressure settings and feedback in engineering units. Gain and sensitivity can also be adjusted. Expanded fault diagnostics and alarms enable quicker troubleshooting for reduced downtime. In the event of a lost connection, the regulator holds the set point pressure to maintain the machine's operation.
- Power supply voltage: 24 VDC ± 10%
- Connector: 4-pin M12
- I/O signal: 12 bit resolution
- Linearity: ± 1% F.S.
- Hysteresis: ±0.5% F.S.
- Repeatability: ± 0.5% F.S.
- Sensitivity: ±0.2% F.S.
- Enclosure rating: IP65
RoHS Certificate
Product & CAD Models
- Actuators
- Directional Control Valves
- Airline Equipment
- Air Dryers Main Line Filters
- Connectors
- Vacuum Products
- Industrial Communication
- Sensors Switches Controllers
- Fluid Process
- Static Control
- Electric Actuators
- Chillers
- Process Gas Equipment
- High Vacuum
- Chemical Handling Equipment
- Secondary Battery