CK
Clamp cylinder series CK1-Z is available in two styles of clevis widths (16.5mm, 19.5mm). It is a non-lube, compact, lightweight cylinder with a built-in speed controller. The CK1-Z is available in 3 bore sizes with stroke lengths up to 150mm. Options include easy speed adjustments, rod attachments and auto switch capabilities.
CKG1-Z/CKP1-Z, Clamp Cylinder w/Magnetic Field Resistant Auto Switch (Rod Mounting Style)
The CK1-Z series is a clamp cylinder available in two styles of clevis widths (16.5mm, 19.5mm). It is a non-lube, compact, lightweight cylinder with a built-in speed controller. The CK1-Z is available in 3 bore sizes with stroke lengths up to 150mm. Options include easy speed adjustments, rod attachments and auto switch capabilities.
- Clevis width: 16.5mm, 19.5mm
- Easy speed adjustment
- Piping ports are located on three surfaces
- Air cushion: unclamped, head on
CK1-Z/CKG1-Z, Clamp Cylinder, Magnetic Field Resistant Auto Switch (Band Mounting Style)
The CK1-Z series is a clamp cylinder available in two styles of clevis widths (16.5mm, 19.5mm). It is a non-lube, compact, lightweight cylinder with a built-in speed controller. The CK1-Z is available in 3 bore sizes with stroke lengths up to 150mm. Options include easy speed adjustments, rod attachments and auto switch capabilities.
- Clevis width: 16.5mm, 19.5mm
- Easy speed adjustment
- Piping ports are located on three surfaces
- Air cushion: unclamped, head on
Product & CAD Models
- Actuators
- Directional Control Valves
- Airline Equipment
- Air Dryers Main Line Filters
- Connectors
- Vacuum Products
- Industrial Communication
- Sensors Switches Controllers
- Fluid Process
- Static Control
- Electric Actuators
- Chillers
- Process Gas Equipment
- High Vacuum
- Chemical Handling Equipment
- Secondary Battery