- SMC Home
- Products
- Actuators
- Actuator Accessories
- Auto Switch
- Actuator Position Sensor
Actuator Position Sensor
Actuator stroke position sensor is an analog output over the entire length of the stroke. The D-MP is available in 4 measurement ranges. Unit is IO-Link compatible.
Auto Switch, Actuator Position Sensor w/IO-Link
Actuator stroke position sensor is an analog output over the entire length of the stroke. The D-MP is available in 4 measurement ranges. Unit is IO-Link compatible.
- Measurement ranges: 25mm, 50mm, 100mm and 200mm
- Can be used with cylinder series MB, CQ2, MGP, CXSJ, CP96, C96 AND C55
- Compatible with IO-Link
- Analog output signal of 0 to 10 VDC and 4 to 20mA is selectable
- Signal output can be reversed
- Unit includes a teach pad for setting adjustments
- 3 lead wire options (free wire, M8-4pin and M12-4 pin)
Product & CAD Models
- Actuators
- Directional Control Valves
- Airline Equipment
- Air Dryers Main Line Filters
- Connectors
- Vacuum Products
- Industrial Communication
- Sensors Switches Controllers
- Fluid Process
- Static Control
- Electric Actuators
- Chillers
- Process Gas Equipment
- High Vacuum
- Chemical Handling Equipment
- Secondary Battery