- SMC Home
- Products
- Sensors Switches Controllers
- Air Flow Sensors
- Monitors
- PFM3 Digital Flow Monitor 2-Color Display IP40 for PFM Sensors
PFM3, Digital Flow Monitor, 2-Color Display, IP40, for PFM Sensors
PFM3 is a monitor with display for the PFM5 remote flow sensors. The sensor and monitor can be located up to 2m apart using the optional cable. The 3-digit LED display can be red or green, changing when a set point is reached. Either instantaneous or accumulated flow can be shown. An extensive range of function settings influence performance, power saving and security as well as core flow monitoring tasks. 2 NPN or PNP switch outputs are included, with an LED indicator for each, located below the display. An analog output is also included. A cable, mounting bracket and panel mount adapter are optional. PFM3 is IP40 rated, and C-UL-US and CE compliant.
- Flow ranges (lpm): 0.2-10, 0.5-25, 1-50, 2-100 (selectable from PFM5 ranges)
- Analog input, sensor (DC): 1-5V or 4-20mA
- Analog output (DC): 1-5V or 4-20mA
- Switch output modes: Hysteresis, window comparator, accumulation set point, accumulation pulse
- Display accuracy: ±0.5% F.S.
- Analog output accuracy: ±0.3% F.S.
RoHS Certificate
Product & CAD Models
- Actuators
- Directional Control Valves
- Airline Equipment
- Air Dryers Main Line Filters
- Connectors
- Vacuum Products
- Industrial Communication
- Sensors Switches Controllers
- Fluid Process
- Static Control
- Electric Actuators
- Chillers
- Process Gas Equipment
- High Vacuum
- Chemical Handling Equipment
- Secondary Battery