- SMC Home
- Products
- Sensors Switches Controllers
- Air Flow Sensors
- Remote
- PFM5 Air Flow Sensor Remote IP40 02-100 Lpm
PFM5, Air Flow Sensor, Remote, IP40, 0.2-100 Lpm
PFM5 is a air flow sensor compatible with air, nitrogen, argon and carbon dioxide. This is the remote version of PFM7, without a display. The top panel includes two LEDs to indicate power and flow functions. Options include inline or bottom piping entry, cable connector type, a manual flow adjustment valve, and panel or bracket mounts. An analog voltage or current ouput is available. PFM5 is IP40 rated, and C-UL-US and CE compliant. Please consider the PFG digital flow monitor for displaying this sensor's outputs. Also compatible with the PFM3 monitor.
- Flow ranges (lpm): 0.2-10, 0.5-25, 1-50, 2-100
- Port sizes: 1/8 or 1/4 (Rc, NPT, G); ø4, ø6, ø8 or ø1/4" one-touch fittings
- Rated pressure range (MPa): -0.07 to 0.75
- Output options: 1-5V or 4-20mA
- Accuracy: ±3% F.S.
- Repeatability: ±1% F.S.
RoHS Certificate
Product & CAD Models
- Actuators
- Directional Control Valves
- Airline Equipment
- Air Dryers Main Line Filters
- Connectors
- Vacuum Products
- Industrial Communication
- Sensors Switches Controllers
- Fluid Process
- Static Control
- Electric Actuators
- Chillers
- Process Gas Equipment
- High Vacuum
- Chemical Handling Equipment
- Secondary Battery