- SMC Home
- Products
- Secondary Battery
- Actuators
- Guide Cylinder
Guide Cylinder
Guided cylinders utilize guide rods mounted parallel to the piston rod to provide stable, non-rotating, high side load performance. SMC offers dual rod, heavy duty, and precision actuator models. Like rodless cylinders, SMC guide rod cylinders reduce rod bending, piston bending, and uneven seal wear. Low profile guided actuator series are available for restrictive space limitations.
The 25A- series variations are designed using material compatible with secondary battery applications and are able to be used in low dew point environments. The variations eliminate copper (Cu) and zinc (Zn) material where possible, making them compatible with secondary battery manufacturing for electronics, automotive, and other vehicle types.
25A-CXSJM, Dual Rod Cylinder, Slide Bearing
The 25A-CXSJ series is a compact dual piston actuator that is lighter and smaller than the conventional CXS unit. Its non-rotating accuracy is ± 0.1°. The CXSJM slide bearing type provides lateral stability protecting it from side load impacts.
The 25A-CXSJ series is designed using materials compatible with secondary battery applications and are able to be used in low dew point environments. These variations eliminate copper (Cu) and zinc (Zn) materials where possible, making them compatible with secondary battery manufacturing for electronics, automotive, and other vehicle types.
- Bore sizes (mm): 6 10, 15, 20, 25, 32
- Non-rotating accuracy: ± 0.1°
- Stroke lengths up to 100mm
- Auto switch capable
- Series 25A-CXSJM is compatible with secondary battery applications
25A-CXSJL, Dual Rod Cylinder, Ball Bushing Bearing
Guided cylinders utilize guide rods mounted parallel to the piston rod to provide stable, non-rotating, high side load performance. SMC offers dual rod, heavy duty, and precision actuator models. Like rodless cylinders, SMC guide rod cylinders reduce rod bending, piston bending, and uneven seal wear. Low profile guided actuator series are available for restrictive space limitations.
The 25A- series variations are designed using material compatible with secondary battery applications and are able to be used in low dew point environments. The variations eliminate copper (Cu) and zinc (Zn) material where possible, making them compatible with secondary battery manufacturing for electronics, automotive, and other vehicle types.
- Bore sizes (mm): 6 10, 15, 20, 25, 32
- Stroke lengths up to 100mm
- Auto switch capable
- Series 25A-CXSJL is compatible with secondary battery applications
25A-CXSL, Dual Rod Cylinder, Ball Bushing Bearing
The 25A-CXSL Series is a dual piston actuator with non-rotating accuracy ± 0.1°. The CXSL high precision ball bushing type allows for smooth operation that ensures stable travel resistance.
The 25A-CXSL series variations are designed using material compatible with secondary battery applications and are able to be used in low dew point environments. The variations eliminate copper (Cu) and zinc (Zn) material where possible, making them compatible with secondary battery manufacturing for electronics, automotive, and other vehicle types.
- Dual rod cylinder with ball bearing slide
- Bore sizes (mm): 6, 10, 15, 20, 25, 32
- Strokes from 10mm through 100mm depending upon bore size
- Variety of switches and a variety of lead wire lengths
- Series 25A-CXSL is compatible with secondary battery applications
25A-CXSM, Dual Rod Cylinder, Slide Bearing
The 25A-CXSM Series is a dual piston actuator with non-rotating accuracy ± 0.1°. The CXSM slide bearing type provides lateral stability protecting it from side load impacts.
The 25A-CXSM series variations are designed using material compatible with secondary battery applications and are able to be used in low dew point environments. The variations eliminate copper (Cu) and zinc (Zn) material where possible, making them compatible with secondary battery manufacturing for electronics, automotive, and other vehicle types.
- Bore sizes: 6, 10, 15, 20, 25, 32 mm
- Non-rotating accuracy: ± 0.1°
- Stroke adjustment range: 0 to -5 mm
- Auto switch capable
- Series 25A-CXSM is compatible with secondary battery applications
25A-MGGL, Standard External Guided Cylinder, Ball Bushing Bearing
The 25A-MGGL integrates a round body cylinder for its power source with external guide rods to isolate the load bearing from the movement of the actuator's rod and seals for a compact and light weight unit. The high precision ball bushing allows for smooth operation that ensures stable travel resistance, suitable for pushing and lifting applications. It is enhanced with shock absorbers at the end of stroke for maximum kinetic energy absorption. Non-rotating accuracy ranging from +/-0.02° for 100 mm bore to +/-0.07° for 20 mm bore.
The 25A-MGGL series is designed using materials compatible with secondary battery applications and are able to be used in low dew point environments. These variations eliminate copper (Cu) and zinc (Zn) materials where possible, making them compatible with secondary battery manufacturing for electronics, automotive, and other vehicle types.
- Bore sizes: 20, 25, 32, 40, 50mm
- Available in basic or front flange mounting
- External shock absorbers as standard
- Auto switch capable
- 25A-MGGL is compatible with secondary battery applications
25A-CXWM, Slide Unit, Slide Bearing
Guided cylinders utilize guide rods mounted parallel to the piston rod to provide stable, non-rotating, high side load performance. SMC offers dual rod, heavy duty, and precision actuator models. Like rodless cylinders, SMC guide rod cylinders reduce rod bending, piston bending, and uneven seal wear. Low profile guided actuator series are available for restrictive space limitations.
The 25A-CXWM series variations are designed using material compatible with secondary battery applications and are able to be used in low dew point environments. The variations eliminate copper (Cu) and zinc (Zn) material where possible, making them compatible with secondary battery manufacturing for electronics, automotive, and other vehicle types.
- Bore sizes: 10, 16, 20, 25, 32mm
- Auto switch capable
- 25A-CXWM is compatible with secondary battery applications
Product & CAD Models
- Actuators
- Directional Control Valves
- Airline Equipment
- Air Dryers Main Line Filters
- Connectors
- Vacuum Products
- Industrial Communication
- Sensors Switches Controllers
- Fluid Process
- Static Control
- Electric Actuators
- Chillers
- Process Gas Equipment
- High Vacuum
- Chemical Handling Equipment
- Secondary Battery