- SMC Home
- Products
- Secondary Battery
- Actuators
- Rotary Actuators
Rotary Actuators
Rotary actuators come in two types: Rack & Pinion and Vane styles. When the application calls for rotational motion less than one revolution, rotary cylinders can mount right at the equipment joint without taking up space with long stroke lengths, which would be required to do the same job with a linear cylinder. SMC's pneumatic rotary actuator units can achieve arc lengths of 90°, 180°, 190°, or even 270°, depending on the configuration.
The 25A- series variations are designed using material compatible with secondary battery applications and are able to be used in low dew point environments. The variations eliminate copper (Cu) and zinc (Zn) material where possible, making them compatible with secondary battery manufacturing for electronics, automotive, and other vehicle types.
25A-M(D)SUB, Rotary Table, Vane Type
Rotary actuators come in two types: Rack & Pinion and Vane styles. When the application calls for rotational motion less than one revolution, rotary cylinders can mount right at the equipment joint without taking up space with long stroke lengths, which would be required to do the same job with a linear cylinder. SMC's pneumatic rotary actuator units can achieve arc lengths of 90°, 180°, 190°, or even 270°, depending on the configuration.
The 25A-MSUB series variations are designed using material compatible with secondary battery applications and are able to be used in low dew point environments. The variations eliminate copper (Cu) and zinc (Zn) material where possible, making them compatible with secondary battery manufacturing for electronics, automotive, and other vehicle types.
- Rotary table/vane style
- Sizes: 1, 3, 7, 20
- Single vane & double vane
- 90° & 180° available
- Auto Switch capable
- Series 25A-MSUB is compatible with secondary battery applications
25A-MSQ, Rotary Table, Rack & Pinion Type
Rotary actuators come in two types: Rack & Pinion and Vane styles. When the application calls for rotational motion less than one revolution, rotary cylinders can mount right at the equipment joint without taking up space with long stroke lengths, which would be required to do the same job with a linear cylinder. SMC's pneumatic rotary actuator units can achieve arc lengths of 90°, 180°, 190°, or even 270°, depending on the configuration.
The 25A-MSQ series variations are designed using material compatible with secondary battery applications and are able to be used in low dew point environments. The variations eliminate copper (Cu) and zinc (Zn) material where possible, making them compatible with secondary battery manufacturing for electronics, automotive, and other vehicle types.
- Rack and pinion style rotary actuator
- Direct load mounting possible
- Adjustment from one direction
- Auto switch capable
- Compact and lightweight
- Vacuum port available
- Series 25A-MSQ is compatible with secondary battery applications
25A-MSZ*, 3-Position Rotary Table, High Precision/Basic Type
Series MSZ, a 3-position rotary table, can be adjusted to stop at three different positions within a 190º radius. The MSZ does not require a motor, or any complex machinery to function, only compressed air. Designed initially for the selection and separation of work pieces to either the left or right, the rotary table is controlled via a single, 3-position solenoid valve, ensuring simple setup and operation. This series is currently available in two model types, basic and high accuracy (for higher loads and reduced table deflection). The MSZ can be ordered in four different sizes and is designed to work with an operating pressure range between 0.2 to1 MPa.
- 3-position rotary table
- Sizes: 10, 20, 30, 50
- Rotating angle: Up to 190°
- Adjustable rotation time range: from 0.2 to 1 s/90°
- Series 25A-MSZ is compatible with secondary battery applications
Product & CAD Models
- Actuators
- Directional Control Valves
- Airline Equipment
- Air Dryers Main Line Filters
- Connectors
- Vacuum Products
- Industrial Communication
- Sensors Switches Controllers
- Fluid Process
- Static Control
- Electric Actuators
- Chillers
- Process Gas Equipment
- High Vacuum
- Chemical Handling Equipment
- Secondary Battery