- SMC Home
- Products
- Pneumatic Actuators
- Actuator Accessories
- Floating Joint
- JA Floating Joint
JA Floating Joint
The floating joint series JA (standard) and JAH (heavy duty), can absorb any "off-centering" or "loss of parallel accuracy" between the cylinder and the driven body. Because of this, centering is unnecessary, installation time is drastically reduced, and a high level of machining accuracy is unnecessary.
JA, Floating Joint, Standard
The floating joint series JA (standard) and JAH (heavy duty), can absorb any "off-centering" or "loss of parallel accuracy" between the cylinder and the driven body. Because of this, centering is unnecessary, installation time is drastically reduced, and a high level of machining accuracy is unnecessary.
- Standard type floating joint
- Mountings: basic, flange, foot
- Eleven model options available
- Centering is unnecessary
- Rotation angle: ±5°
JAH, Floating Joint, Heavy Load
The floating joint series JA (standard) and JAH (heavy duty), can absorb any "off-centering" or "loss of parallel accuracy" between the cylinder and the driven body. Because of this, centering is unnecessary, installation time is drastically reduced, and a high level of machining accuracy is unnecessary.
- Heavy load type floating joint
- Mountings: basic, flange, foot
- Eleven sizes available
- Long life (with dustproof cover)
- Rotation angle: ¹5°