- SMC Home
- Products
- Airline Equipment
- Blow Guns Air Nozzles
Blow Guns & Air Nozzles
30~90% of air consumption required for the current nozzle operation can be saved with the appropriate selection of the new nozzle and sizing. Many variations of nozzles are available with tube materials including nylon, soft nylon, soft copper pipe and OST tubing.
Air Nozzles
Air nozzles are available in many variations and are available with tube materials including nylon, soft nylon, soft copper pipe and OST tubing. Sizes range from 4mm-20mm.
Air Blow Guns
Blow guns have a large effective area without a nozzle. Piping direction is optional from the top or bottom.
Blow Valves
The IBV Air Saving Impact Blow Valve provides increased impact force and instantaneous air blow, while reducing CO2 emissions, air consumption, and operation time by up to 97%. This is achieved by using a unique design that creates a higher peak pressure, which is then released in a short burst of air. This creates a much more powerful impact than traditional blow valves, which use a continuous stream of air. Applications include cleaning and drying parts, dust and debris removal, cooling surfaces and product sorting.