- SMC Home
- Products
- Directional Control Valves
- Solenoid Valves - 4 5 Port
Solenoid Valves - 4 & 5 Port
Solenoid valves and manifolds feature low power consumption, high flow rates, quick response times and clean aesthetic designs. Solenoid valves are used extensively in the semi conductor, automotive, packaging, medical, specialty machine, and machine tool industries. Whatever your application is, we have a dependable solenoid valve series that will accommodate your most demanding application.
SY Solenoid Valve
SMC has improved product performance and reliability with the redesigned SY series valve. The SY3000 and SY5000 have the same valve width as their predecessors, but the flow has been increased by up to 80%, allowing the valve size to be reduced. A built-in strainer in the pilot valve prevents trouble caused by foreign matter. By using H-NBR seal material for the main valve and seals, Ozone resistance has been improved. Side, top and bottom port/pipe directions are available to allow flexible installation. The SY is available in body ported or base mounted styles, and can be used individually or manifold mounted.
JSY Compact Solenoid Valve
JSY series is a 5-port directional control valve ideal for the robotic arms and end of arm tools. It has compact and lightweight design while improving its flow characteristics. JSY series is available as plug-in and non plug-in types. There are 3 valve body sizes available for JSY series, JSY1000 (6.4mm), JSY3000 (10mm) and JSY5000 (15mm). JSY1000 is the world's smallest width 5 port valve with body width of 6.4mm. JSY plug-in type is compatible with fieldbus and ethernet communication module such as EX600 and EX260.
Clean Design Manifold, JSY5000-H
JSY5000-H clean design valve manifold have a crevice free exterior for low fluid accumulation and easy to clean. With its IP69K enclosure, use of NSF-H1 grease and FDA compliant materials, and SUS316 metal parts, JSY5000-H can be used in applications where high pressure cleaning is required.
Intrinsically Safe
Intrinsically safe SY valve is designed to be used in hazardous location by limiting the energy that could cause ignition when used with properly sized barriers.
VQC 4000/5000
The VQC series has five standard wiring packages bringing a world of ease to wiring and maintenance work, while the protective enclosures of three of them conform to IP67 standards for protection from dust and moisture. The use of multi-pin connectors to replace wiring inside manifold blocks provides flexibility when adding stations or changing manifold configuration. The VQC series has outstanding response times and long life.
DXT High Speed Solenoid Valve
DXT1215 is a high-speed pilot operated solenoid valve with large flow rate. Available as 3-port and 5-port configurations, the fast-switching DXT1215 valve can be actuated 200 times per second. Applications for DXT1215 include hot melt gluing systems, blow-off sorting and high-speed delivery process.
Valve Manifold Assembly Configurator
Our manifolds and valves can be designed by you. Online valve manifold configurator that allows you to design your own valve/manifold. You can choose your I/O type, select a specific valve for each station and even choose blanking plates for future expansion. After designing your SY Series valve/manifold, you can download the CAD model and BOM for your assembly.
Product & CAD Models
- Pneumatic Actuators
- Directional Control Valves
-
Airline Equipment
- Airline Equipment
- Air Management System
- Combination Units
- Modular Style Air Filters
- Pressure Regulators
- Airline Modular Lubricators
- Pressure Gauges
- Blow Guns Air Nozzles
- Silencers Exhaust Cleaners
- Air Flow Sensor
- Soft Start Up Valve
- Shut Off Valves
- Airline Equipment Clean Room Products
- Modular Mounting
- Nitrogen Generator
- Air Dryers Main Line Filters
- Fittings Tubing Speed Controls
- Vacuum Products
- Industrial Communication
- Sensors Switches Controllers
- Fluid Process
-
2 Way Valves
- 2 way valves
- 2-Way Solenoid Valve Product Selector
- JSX Standard 2 Port Direct Operated Solenoid Valve
- JSXH High Pressure 2 Port Direct Operated Solenoid Valve
- JSXV Vacuum 2 Port Direct Operated Solenoid Valve
- JSXU High Flow 2 Port Direct Operated Solenoid Valve
- HF3-JSX NSF61 2-Port Solenoid Valve
- JSXD 2 Port Pilot Operated Solenoid Valve
- JSXS 2 Port Direct Operated Solenoid Valve
- JSXM 2 Port Valve Modular Mounting
- JSXP 2-Port Pilot Operated Valve for Steam and Heated Water
- JSXR Slow Closing Pilot Operated Solenoid Valve
- JSXZ Zero Differential Pressure Type Solenoid Valve
- VX3 Single Unit Direct Operated 3 Port Solenoid Valve
- VXK 2 Port Solenoid Valve with Built-in Y-Strainer
- Industrial Ionizers
-
Electric Actuators
- Electric Actuators
- Actuators with Integrated Controllers
- Actuators for Manifold Controller
- Actuators with Battery-less Absolute Encoders
- Slider Type Actuators
- AC Servo Sliders
- Rod Guided Rod
- AC Servo Rod
- Electric Actuator Slide Tables
- AC Servo Slide Table
- Electric Rotary Table
- Electric Grippers
- Electric Stopper Cylinders
- Electric Actuator Controllers Drivers
- Electric Actuator Products for Clean Rooms
- Mounting Kits for Multi-Axis Systems
- Industrial Chillers
- Process Gas Equipment
- High Vacuum
- Chemical Handling Equipment
- Cobot Gripping Solutions
-
Secondary Battery
- Secondary Battery
- Secondary Battery Actuators
- Sensors and Switches
- Directional Control Valve
- Modular FRL-Pressure Control Equipment
- Air Preparation - Clean Air Filters
- Air Dryer Secondary Battery
- Secondary Battery Connectors
- Vacuum Equipment
- Process Valve
- Secondary Battery Compatible Electric Actuators
-
Air Management System
- air management system
- Air Management System AMS Assembly
- IO-Link Compatible Air Management System AMS-X2044-X2045
- EXA1 Air Management Hub
- ITV-X399 Standby Electro-Pneumatic Regulator
- AR20S-50S Standby Regulator
- VP46E-X660-X661 3-Port Solenoid Valve Residual Pressure Relief
- Air Management System Accessories
