- SMC Home
- Products
- Electric Actuators
- Actuators for Manifold Controller
Actuators for Manifold Controller
LE2 actuators are a family of electric actuators featuring 24VDC high performance motors with batteryless absolute encoders designed to function with the JXD1-M manifold controller. This controller includes a fieldbus gateway, up to eight 1- or 2-axis drivers, and a terminal unit arranged in a manifold configuration. Up to 16 LE2 electric actuator axes can be connected. The system is shorter and narrower, yielding significant space savings compared to a similar number of JXC axes. All connections for setting, actuators and power are on the front of the system for easy access. The system recognizes and displays the part number of a connected actuator, eliminating the need to specify the actuator when ordering. The JXD1-M manifold controller can detect the actuator type, size and stroke when connected. The controller and cables are ordered separately, simplifying part numbers.


LE2FS, High Performance Slider, Ball Screw Drive, for Manifold Controller
LE2FS is a ballscrew slider with a high performance motor and batteryless absolute encoder that is compatible with the JXD1-M manifold controller. Up to 16 axes can be connected. LE2FS differs from LEFS by having a different cable connector and no compatibility with JXC controllers. LE2FS also offers a low speed ballscrew on all sizes. LE2FS offers a range of pushing forces not previously specified for an LEFS slider. LE2FS consumes less power while delivering equivalent or improved performance. The JXD1-M manifold controller can detect the actuator type, size and stroke when connected. The controller and cables are ordered separately, simplifying the part number.
- Body sizes: 16, 25, 32, 40
- Stroke range: 50 to 1200mm in 50mm increments
- Maximum work load: 80 kg (horizontal); 40 kg (vertical)
- Maximum speed: 1200mm/s (H lead, size 25)
- Maximum acceleration: 10,000 mm/s² (horizontal); 5,000 mm/s² (vertical)
- Positioning repeatability: ±0.015mm (Lead H: ±0.02mm)
- Motor type: 24 VDC step motor with battery-less absolute encoder

LE2FB, High Performance Slider, Belt Drive, for Manifold Controller
LE2FB is a belt driven slider with a high performance motor and batteryless absolute encoder that is compatible with the JXD1-M manifold controller. LE2FB differs from LEFB by having a different cable connector and no compatibility with JXC controllers. The belt drive allows higher speeds and longer strokes compared to the LE2FS ballscrew type. This slider also consumes less power than earlier LEFB versions. The JXD1-M manifold controller can detect the actuator type, size and stroke when connected. The manifold can operate up to 16 axes. The controller and cables are ordered separately, simplifying the part number.
- Body sizes: 16, 25, 32
- Stroke range: 300 to 2600mm
- Maximum work load: 19 kg (size 32)
- Maximum speed: 1700mm/s (size 32)
- Maximum acceleration: 3,000 mm/s²
- Positioning repeatability: ±0.08mm
- Motor type: 24 VDC step motor with battery-less absolute encoder


LE2Y, High Performance Rod for Manifold Controller
LE2Y is a rod actuator with a high performance motor and batteryless absolute encoder that is compatible with the JXD1-M manifold controller. Up to 16 axes can be connected. LE2Y differs from LEY by having a different cable connector and no compatibility with JXC controllers. LE2Y also offers a high speed ballscrew lead on sizes 25 and 32. LE2Y16 improves work load ratings and pushing force versus LEY16G. Each LE2Y size also consumes less power while delivering equivalent or improved performance. The JXD1-M manifold controller can detect the actuator type, size and stroke when connected. The controller and cables are ordered separately, simplifying the part number.
- Body sizes: 16, 25, 32
- Maximum work load: 100 kg (horizontal); 46 kg (vertical)
- Maximum speed: 900 mm/s (24mm lead, size 32)
- Maximum acceleration: 10,000 mm/s²
- Stroke range: 30 to 500mm in 50mm increments
- Positioning repeatability: ±0.02mm
- Motor type: 24 VDC step motor with absolute batteryless encoder

LE2YG, High Performance Guide Rod for Manifold Controller
LE2YG guide rod actuator pairs an LE2Y actuator with a bolt-on bearing block with double guide rods. Guide selection offers either slide or ball bushing bearings. The motor is upgraded with higher performance and a batteryless absolute encoder. Work load ratings, pushing force, speed, acceleration and power consumption are improved. Motor orientation can be reverse mounted on top for compact length, or inline for compact height. A high speed ballscrew lead is available on sizes 25 and 32. LE2 actuators are compatible with the JXC1-M manifold controller, with a different cable connector and no compatibility with JXC controllers. The JXD1-M manifold controller can detect the actuator type, size and stroke when connected. The controller and cables are ordered separately, simplifying the part number.
- Body sizes: 16, 25, 32
- Maximum work load: 100 kg (horizontal); 44 kg (vertical)
- Maximum speed: 900 mm/s (24mm lead, size 32)
- Maximum acceleration: 10,000 mm/s² (horizontal); 5,000 mm/s² (vertical)
- Stroke range: 30 to 300mm in 50mm increments
- Positioning repeatability: ±0.02mm
- Motor type: 24 VDC step motor with absolute batteryless encoder

LE2R Rotary Table, for Manifold Controller
The LE2R has a rotating worktable positioned above an enclosure housing a high performance 24VDC motor with batteryless absolute encoder and drive train. This actuator is compatible with the JXD1-M manifold controller. Up to 16 axes can be connected. The LE2R differs from the LER by having a different cable connector and no compatibility with JXC controllers. The higher performance motor offers 40% increased angular speed and 100% more torque compared to LER.Both a basic and high torque variation are offered. Three rotation angles are also available, including 320°, 90° or 180°. The JXD1-M manifold controller can detect the actuator type, size and stroke when connected. The controller and cables are ordered separately, simplifying the part number.
- Sizes: 30, 50
- Rotation angles: 320°, 90° or 180° (external stopper)
- Maximum torque: 13.9 N-m (basic), 8.7 N-m (high)
- Positioning repeatability: ±0.05° (basic); ±0.03° (high precision)
- Backlash: ±0.2° (basic); ±0.1° (high precision)
Product & CAD Models
- Actuators
- Directional Control Valves
- Airline Equipment
- Air Dryers Main Line Filters
- Connectors
- Vacuum Products
- Industrial Communication
- Sensors Switches Controllers
- Fluid Process
- Static Control
-
Electric Actuators
- Electric Actuators
- Actuators with Integrated Controllers
- Actuators with Battery-less Absolute Encoders
- Actuators for Manifold Controller
- Sliders
- AC Servo Sliders
- Rod Guided Rod
- AC Servo Rod
- Slide Tables
- AC Servo Slide Table
- Rotary Table
- Electric Grippers
- Miniature
- Controllers Drivers
- Clean Room Products
- Chillers
- Process Gas Equipment
- High Vacuum
- Chemical Handling Equipment
- Cobot Gripping Solutions
- Secondary Battery