Pneumatic Actuators
Pneumatic actuators deliver fast, reliable motion control for a wide range of industrial automation applications. Using compressed air to generate linear or rotary movement, these actuators offer a cost-effective and durable solution for tasks requiring high speed, repeatability, and consistent force.
Designed for versatility, pneumatic actuators are ideal for material handling, packaging, assembly, and process automation. Their simple construction ensures low maintenance, while robust designs withstand demanding environments. With options including compact cylinders, guided actuators, rodless designs, and rotary actuators, you can easily match performance to your specific application requirements.
Whether you're optimizing an existing system or building a new one, pneumatic actuators provide dependable motion control that keeps operations running efficiently.
Linear Actuators
Basic linear air cylinders are used to provide straight-line, in/out linear movement for a variety of applications. Available as single acting (spring extend or spring return actuators) and double acting styles with single rod or double rod configurations, non-rotating, and precision non-rotating models.
Actuator body styles include crimped, round, or tie rod. Single acting air cylinders develop thrust in one direction and have spring return mechanism, which lowers air consumption compared with the equivalent size of double acting air cylinders. Using a double acting air cylinder, air pressure may be alternately applied to provide force in both directions.
Guided Actuators
Guided cylinders utilize guide rods mounted parallel to the piston rod to provide stable, non-rotating, high side load performance. SMC offers dual rod, heavy duty and precision actuator models. Like rodless cylinders, SMC guide rod cylinders reduce rod bending, piston bending and uneven seal wear. Low profile guided actuator series are available for restrictive space limitations.
Grippers for Pick and Place
A pneumatic gripper is used for general pick and place applications. The series include pneumatic rotary grippers, two, three and four finger parallel styles that are ideal for gripping and centering; a wide opening parallel model pneumatic gripper, designed to accommodate many different sized parts; a heavy duty style, suitable for a wide range of applications; an angular model with speed adjustment built in; a toggle to give reliable gripping support; a low-contamination style, equipped with a protective boot; and electric gripper models.
Rotary Actuators
Rotary Actuators come in two types: Rack and Pinion and Vane style. Rack and Pinion rotary actuators are designed to turn heavy loads and provide high torque output. Vane style rotary actuators are ideal for applications that require rotational motion less than one revolution. They can mount right at the equipment joint without taking up space with long stroke lengths, which would be required to do the same job with a linear cylinder. SMC's pneumatic rotary actuator units can achieve arc lengths of 90°, 180°, 190°, or even 270°, depending on the configuration.
Rodless Actuators
Rodless cylinders differ from a basic air cylinder in that no piston rod extends outside the cylinder body. Instead, the internal piston is connected to an external carriage, by means of a magnetic or mechanical coupling system.
SMC's rodless cylinders are ideal for long stroke applications because they are unaffected by rod overhang, bending, piston binding, and uneven seal wear, and for use in confined areas where space is a premium.
Clamps Pneumatic Operated
Pneumatic clamp cylinders are used for holding a workpiece in place while work is being done. Most pneumatic clamp cylinders are designed for weld spatter resistance for long life.
Specialty Actuators
When your application requires that a task be performed that can not be completed with standard air cylinders, SMC can help you find the solution. SMC offers a variety of specialty air cylinders including Sine (smooth acceleration), Load Stopping, and Clamp to name a few. For example, the transportation of delicate items often requires greater control of cylinder speed, acceleration and deceleration than is afforded by traditional pneumatic cylinders. For this reason, SMC has developed a RE series of sine cylinders. These cylinders facilitate high-speed transportation of work but have very smooth actuation (similar to sine wave).
For your demanding applications our large engineering department can customize a product solution for you. Need a special variation on our standard pneumatic rotary actuator? No problem. We can create a three-stop rotary unit to meet your custom needs.
Hydraulic Equipment
SMC offers a variety of hydraulic cylinders are available in compact, round body, JIS or tie-rod types. Nominal pressure ranges from 3.5MPa to 16MPa. Bore sizes are available, depending on the series, from 20 to 160. Auto switches are available on most models.
The air-hydro unit consists of a converter and a valve unit that are compactly integrated. It converts air pressure to an equivalent hydraulic pressure, and this hydraulic pressure is used for operating an actuator, thus solving the problem that is associated with the compression characteristics of air.
Hydraulic filters are designed for installation between the pump and reservoir tank. Their main function is to protect the pump from contaminants.
Actuator Accessories
SMC also offers a large selection of accessory products, to further compliment our abundant line of cylinder products. These include rod clevises, mounting brackets and alignment couplers, for attachment. Positioning feedback is provided by the largest selection of auto switches available from any pneumatic manufacturer. To control speed we offer shock absorbers, quick exhausts and flow controls in a wide variety of sizes and configurations.
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
- Airline Modular Lubricators
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
- Leak Detector
- Air Dryers Main Line Filters
- Connectors