- SMC Home
- Products
- Sensors Switches Controllers
- Water Flow Control
Water Flow Control
FC3W is a flow controller for water between 0-50°C. A motor driven adjustable flow valve works together with feedback from a Karman vortex flow sensor to establish a flow rate corresponding to an analog input signal. When a single water supply source is divided into multiple lines, the flow rate between lines can be inconsistent. FC3W controllers can adjust flow on each line to a constant rate. Power, control, and error status LEDs confirm operation. The device is also grease free and IP65 rated. Please be aware that FC3W does not include a flow shutoff feature. Pair the controller with a VXZ 2-port solenoid valve to stop flow for any reason. Meets CE, UKCA and RoHS certifications.
FC3W, Flow Controller for Water, Analog I/O, 0.5-16 Lpm
FC3W is a flow controller for water between 0-50°C. A motor driven adjustable flow valve works together with feedback from a Karman vortex flow sensor to establish a flow rate corresponding to an analog input signal. When a single water supply source is divided into multiple lines, the flow rate between lines can be inconsistent. FC3W controllers can adjust flow on each line to a constant rate. Power, control, and error status LEDs confirm operation. The device is also grease free and IP65 rated. Please be aware that FC3W does not include a flow shutoff feature. Pair the controller with a VXZ 2-port solenoid valve to stop flow for any reason. Meets CE, UKCA and RoHS certifications.
- Flow ranges (lpm): 0.5-4.0, 2.0-16.0
- Port sizes (Rc): 3/8, 1/2
- Operating pressure (MPa): 0.2-0.4
- Power supply: 24 VDC
- I/O signals: 1-5 or 0-10 VDC, or 4-20mA
- Accuracy: ±5%F.S.
- Response time: ≤10s
Product & CAD Models
- Actuators
- Directional Control Valves
- Airline Equipment
- Air Dryers Main Line Filters
- Connectors
- Vacuum Products
- Industrial Communication
- Sensors Switches Controllers
- Fluid Process
- Static Control
- Electric Actuators
- Chillers
- Process Gas Equipment
- High Vacuum
- Chemical Handling Equipment
- Cobot Gripping Solutions
- Secondary Battery