- SMC Home
- Products
- Industrial Communication
- Sensors Switches
Sensors & Switches
IO-Link compitable industrial sensors and switches installed in the factory automation space can provide essential machine feedback. They can monitor On/Off status, confirm operation within an optimal range, or measure real time operation of pressure or flow.
ISE20B-L-S, Digital Pressure Sensor, Integrated M12 Connection, IO-Link
ISE20B-L-S is a digital pressure sensor with all the standard features of the ISE20B, while integrating an M12 connection and supporting the IO-Link communication protocol. When paired with an IO-Link master, measured values and settings can be accessed from the HMI screen of a PLC. ISE20B-L-S incorporates IO-Link version 1.1 and COM2 speed. 16-bit process data include 2 output bits for set points, a diagnosis bit, and 13 bits for the measured pressure value. The 3-screen, 3-color display shows the instantaneous reading in red or green, and the setting label and its numerical value in orange. ISE20B-L is UL/CSA, CE and RoHS compliant, with an IP65 enclosure rating.
ZSE20B(F)-L-S, Digital Vacuum Sensor, Integrated M12 Connection, IO-Link
ZSE20B(F)-L-S is a digital vacuum sensor with all the standard features of the ZSE20B(F), while integrating an M12 connection and supporting the IO-Link communication protocol. When paired with an IO-Link master, measured values and settings can be accessed from the HMI screen of a PLC. ZSE20B(F)-L-S incorporates IO-Link version 1.1 and COM2 speed. 16-bit process data include 2 output bits for set points, a diagnosis bit, and 13 bits for the measured pressure value. The 3-screen, 3-color display shows the instantaneous reading in red or green, and the setting label and its numerical value in orange. ZSE20B(F)-L is UL/CSA, CE and RoHS compliant, with an IP65 enclosure rating.
ISE20B-L, Digital Pressure Sensor, 3 Screen IP65 with IO-Link
ISE20B-L is a digital pressure sensor supporting the IO-Link communication protocol. When paired with an IO-Link master, measured values, and settings can be accessed from the HMI screen of a PLC. ISE20B-L incorporates IO-Link version 1.1 and COM2 speed. 16-bit process data include 2 output bits for set points, a diagnosis bit and 13 bits for the measured value. The 3-screen, 3-color display shows the instantaneous reading in red or green, and the setting label and its numerical value in orange. ISE20B-L is UL/CSA, CE and RoHS compliant, with an IP65 enclosure rating.
ISE70/71, 3-Screen Display Digital Pressure Switch for Air
This next generation ISE70 pressure sensor provides continuous quantitative values, as well as switched digital outputs when pressure set points are met. This sensor is also IO-Link compatible. Sensor information, such as identity, functional state, cable connection, and current or switch values can be set or monitored remotely though an IO-Link master, and connected to a fieldbus network. The ISE70 is designed for abusive environments that may also include splashed coolant, lubricants or grime. Electronics are packaged in a metal housing, while the piping connection is a stout lug with female threads, which together protect the sensor against accidental collisions with other objects in the area. A smooth display face with membrane type buttons avoids contamination from grit and sticky residue that could clog or jam raised rubber buttons. The display is angled and can rotate 336 degrees, to permit easy reading when indirectly mounted. The main screen shows instantaneous values in red or green, while the sub screen setting appear in orange. Switch indicators will also light when set points are reached.
ZSE20B(F)-L, Pressure Sensor, IO-Link Compatible
ZSE20B(F)-L is a digital vacuum sensor with IO-Link communication protocol support. When paired with an IO-Link master, measured values, and settings can be accessed from the HMI screen of a PLC. ZSE20B(F)-L incorporates IO-Link version 1.1 and COM2 speed. 16-bit process data include 2 output bits for set points, a diagnosis bit and 13 bits for the measured value. The 3-screen, 3-color display shows the instantaneous reading in red or green, and the setting label and its numerical value in orange. ZSE20B(F)-L is UL/CSA, CE and RoHS compliant, with an IP65 enclosure rating.
Auto Switch, Actuator Position Sensor w/IO-Link
Actuator stroke position sensor is an analog output over the entire length of the stroke. The D-MP is available in 4 measurement ranges. Unit is IO-Link compatible.
ISA3-L, Digital Gap Sensor, 2 Screen 3 Color, IP67 with IO-Link
The ISA3-L is an IO-Link compatible version of SMC's ISA3 digital gap checker. A gap checker uses air pressure to verify the presence and proximity of a workpiece. Applications include confirmation of raw material placement before machining or other fabrication operations, or the correct seating of a component into a jig or fixture to trigger the next assembly sequence. ISA3-L includes features like 2 sensors detect supply and outlet pressure, to help determine whether and where this is a clog. NPN or PNP switch type is selectable electronically. The sub-screen has been divided into 2 screens, to display more information or finer resolution. The lower limit of the setting range can be extended down to zero. IO-Link communication expands functionality. Gap size, supply and outlet pressure are available as 16-bit integers. 6 bits and settings monitor 2 switch outputs. 2 additional bits are available for pressure and error diagnosis. Settings can be stored by the IO-Link master to copy automatically when replacing or deploying multiples. ISA3-L is CE and RoHS compliant, with an IP67 enclosure rating.
PF3W7-L, Digital Water Flow Sensor, IO-Link, 2-Screen 3-Color Display, IP65, 0.5-250 Lpm
Applications requiring a constantly monitored flow of cooling or cleaning water now have the perfect solution with the launch of the new PF3W Digital Flow Switch Series from the world leaders in pneumatics - SMC. Developed following the success of SMC’s PF2W flow switch range, their R&D engineers have now taken these flow switches to a new level by improving both their design and operating performance. Depending on the selected model, the new Series PF3W is now up to 40% smaller in volume than the previous range thereby offering improved piping space and flexibility. Designed to work with fluids up to 90ºC, these switches incorporate an in-built temperature sensor so that both flow and fluid temperature can be effectively monitored at the same time. According to SMC engineers, pressure losses have also been reduced when compared to the previous range and the new PF3W can also be used with ethylene glycol operating fluid making these switches ideal for use in chiller type applications. Further improvements include the addition of two screens incorporating three colour numerical displays which can also be rotated in both clockwise and anti-clockwise directions thereby offering even better display visibility during operation. Available as non grease type and with analogue output if required, the new Series PF3W range meets IP 65 enclosure protection standards and are both RoHS and CE compliant.
PF3WR, Digital Flow Sensor Manifold, IO-Link, Remote Return, 0.5-40 Lpm
Applications requiring a constantly monitored flow of cooling or cleaning water now have the perfect solution with the launch of the new PF3W Digital Flow Switch Series from the world leaders in pneumatics - SMC. Developed following the success of SMC’s PF2W flow switch range, their R&D engineers have now taken these flow switches to a new level by improving both their design and operating performance. Depending on the selected model, the new Series PF3W is now up to 40% smaller in volume than the previous range thereby offering improved piping space and flexibility. Designed to work with fluids up to 90ºC, these switches incorporate an in-built temperature sensor so that both flow and fluid temperature can be effectively monitored at the same time. According to SMC engineers, pressure losses have also been reduced when compared to the previous range and the new PF3W can also be used with ethylene glycol operating fluid making these switches ideal for use in chiller type applications. Further improvements include the addition of two screens incorporating three colour numerical displays which can also be rotated in both clockwise and anti-clockwise directions thereby offering even better display visibility during operation. Available as non grease type and with analogue output if required, the new Series PF3W range meets IP 65 enclosure protection standards and are both RoHS and CE compliant.
PF3WS, Digital Flow Sensor Manifold, Remote Supply, 0.5-40 Lpm
Applications requiring a constantly monitored flow of cooling or cleaning water now have the perfect solution with the launch of the new PF3W Digital Flow Switch Series from the world leaders in pneumatics - SMC. Developed following the success of SMC’s PF2W flow switch range, their R&D engineers have now taken these flow switches to a new level by improving both their design and operating performance. Depending on the selected model, the new Series PF3W is now up to 40% smaller in volume than the previous range thereby offering improved piping space and flexibility. Designed to work with fluids up to 90ºC, these switches incorporate an in-built temperature sensor so that both flow and fluid temperature can be effectively monitored at the same time. According to SMC engineers, pressure losses have also been reduced when compared to the previous range and the new PF3W can also be used with ethylene glycol operating fluid making these switches ideal for use in chiller type applications. Further improvements include the addition of two screens incorporating three colour numerical displays which can also be rotated in both clockwise and anti-clockwise directions thereby offering even better display visibility during operation. Available as non grease type and with analogue output if required, the new Series PF3W range meets IP 65 enclosure protection standards and are both RoHS and CE compliant.
PSE200A, Multi-Channel Digital Pressure Sensor Monitor, 3 Screen 3 Color, 4 Input/5 Outputs, IP65, IO-Link
PSE200A is a pressure sensor monitor with an informative, easy to read 3-screen, 3-color display. Connect 1 to 4 PSE series remote pressure sensors, then select a channel to view the sensor’s measured value on the main screen. Alternately, the range input function can scale any 1-5V signal from another sensor type to a display value from -1500 to 1500. View a variety of secondary data on the sub-screens, including switch set point value, level meter, character string for labeling and more. Check differential pressure between CH1-CH2, or CH3-CH4. Additional functions include anti-chatter, error codes, power saving, key lock, security code and others. This monitor is also IO-Link compatible for viewing measured values, diagnostics, and switch output status of all channels. Internal hardware and applied pressure errors can also be indicated. Parameters set on the monitor can be reset by the IO-Link master if a new monitor replaces a damaged or failed one. PSE200A is CE and RoHS compliant, with an IP65 front face when panel mounted (IP40 otherwise).
PF2M7, Digital Air Flow Sensor with I/O Link, 2-Color Display, IP40, 0.01-200 Lpm
PF2M7 is a digital flow sensor compatible with air, nitrogen, argon or carbon dioxide. PF2M7 refreshes the legacy PFM7 with several enhancements. The thermal sensor is protected in a bypass flow path to reduce contact with moisture and contaminants, avoiding accuracy deterioration and damage. Dimensions and weight have been reduced, especially beneficial when installed on moving tooling. Finally, current consumption has been reduced by 36%. The LCD 4-digit display can be red or green, changing when a set point is reached. Options include cable connector type, a manual flow adjustment valve, and panel or bracket mounts. Push to connect fittings or threaded ports align the fluid supply line in a straight configuration, or from the rear/bottom. Output options include two switch signals, one switch with an analog signal, or IO-Link. PF2M7 is IP40 rated, and meets RoHS and CE standards.
Product Categories & CAD Models
- Pneumatic Actuators
- Directional Control Valves
-
Airline Equipment
- Airline Equipment
- Air Management System
- Combination Units
- Modular Style Air Filters
- Pressure Regulators
- Airline Modular Lubricators
- Pressure Gauges
- Blow Guns Air Nozzles
- Silencers Exhaust Cleaners
- Air Flow Sensor
- Soft Start Up Valve
- Shut Off Valves
- Airline Equipment Clean Room Products
- Modular Mounting
- Nitrogen Generator
- Air Dryers Main Line Filters
- Fittings Tubing Speed Controls
- Vacuum Products
- Industrial Communication
- Sensors Switches Controllers
- Fluid Process
-
2 Way Valves
- 2 Way Valves
- 2-Way Solenoid Valve Product Selector
- JSX Standard 2 Port Direct Operated Solenoid Valve
- JSXH High Pressure 2 Port Direct Operated Solenoid Valve
- JSXV Vacuum 2 Port Direct Operated Solenoid Valve
- JSXU High Flow 2 Port Direct Operated Solenoid Valve
- HF3-JSX NSF61 2-Port Solenoid Valve
- JSXD 2 Port Pilot Operated Solenoid Valve
- JSXS 2 Port Direct Operated Solenoid Valve
- JSXM 2 Port Valve Modular Mounting
- JSXP 2-Port Pilot Operated Valve for Steam and Heated Water
- JSXR Slow Closing Pilot Operated Solenoid Valve
- JSXZ Zero Differential Pressure Type Solenoid Valve
- VX3 Single Unit Direct Operated 3 Port Solenoid Valve
- VXK 2 Port Solenoid Valve with Built-in Y-Strainer
- Industrial Ionizers
-
Electric Actuators
- Electric Actuators
- Actuators with Integrated Controllers
- Actuators for Manifold Controller
- Actuators with Battery-less Absolute Encoders
- Slider Type Actuators
- AC Servo Sliders
- Rod Guided Rod
- AC Servo Rod
- Electric Actuator Slide Tables
- AC Servo Slide Table
- Electric Rotary Actuators With Table
- Electric Grippers
- Electric Stopper Cylinders
- Electric Actuator Controllers Drivers
- Electric Actuators For Clean Rooms
- Mounting Kits for Multi-Axis Systems
- Industrial Chillers
- Process Gas Equipment
- High Vacuum
- Chemical Handling Equipment
- Cobot Gripping Solutions
-
Secondary Battery
- Secondary Battery
- Secondary Battery Actuators
- Sensors and Switches
- Directional Control Valve
- Modular FRL-Pressure Control Equipment
- Secondary Battery for Air Management System
- Air Preparation - Clean Air Filters
- Air Dryer Secondary Battery
- Secondary Battery Connectors
- Vacuum Equipment
- Process Valve
- Secondary Battery Compatible Electric Actuators
-
Air Management System
- Air Management System
- Air Management System AMS Assembly
- IO-Link Compatible Air Management System AMS-X2044-X2045
- EXA1 Air Management Hub
- ITV-X399 Standby Electro-Pneumatic Regulator
- AR20S-50S Standby Regulator
- VP46E-X660-X661 3-Port Solenoid Valve Residual Pressure Relief
- Air Management System Accessories