2 Way Valves
2-way valves are among the most widely used valve types in industrial fluid control systems, providing reliable on/off flow regulation for liquids, gases, steam, and other process media. Designed with one inlet and one outlet, these valves open to allow flow or close to stop it, making them an essential component in applications requiring dependable shutoff and efficient process control.
Available in a variety of materials, connection types, pressure ratings, and actuation options, 2-way valves can be configured to meet the demands of industries such as manufacturing, food and beverage, chemical processing, water treatment, pharmaceuticals, HVAC, and automation. Whether manually operated or actuated with pneumatic or electric controls, they deliver long service life, consistent performance, and low maintenance in even the most demanding environments.
Explore our selection of 2-way fluid control valves to find the right solution for your application. Our product range includes brass, stainless steel, and PVC valve bodies, along with multiple seal materials and actuator options to ensure compatibility with your operating conditions. From simple shutoff applications to automated process systems, we offer high-quality valve solutions engineered for precision, durability, and reliable performance.
2-Way Valves Product Selector
2-Way Process Valves for controlling various media make it possible to optimize the energy consumption of your industrial processes and extend the service life of your machines.
At SMC, we offer a variety of process valve types that can be used in various applications
JSX, 2 Port, Direct Operated, Solenoid Valve
JSX series is a 2-port direct operated solenoid valve for air, water, vacuum and oil. It has standard stainless-steel enclosure to have superior resistance to both corrosion and water. JSX series utilizes new coil technology to maximize magnetic efficiency and reduced energy consumption. Internal stopper is utilized to reduce metal noise and longer service life.
HF3-JSX, NSF61 2-Port Solenoid Valve
HF3-JSX series is an NSF/ANSI 61 certified, 2-port direct operated solenoid valve for applications where there is direct contact with drinking water. It has standard stainless-steel enclosure to have superior resistance to both corrosion and water. HF3-JSX series utilizes new coil technology to maximize magnetic efficiency and reduced energy consumption. Internal stopper is utilized to reduce metal noise and longer service life.
JSXD, 2 Port Pilot Operated Solenoid Valve
JSXD series is a 2-port pilot operated solenoid valve for general purpose air, water and oil. It has standard stainless-steel coil cover to have superior resistance to both corrosion and water. JSXD series utilizes new coil technology to maximize magnetic efficiency and reduced energy consumption. Internal stopper is utilized to reduce metal noise and longer service life.
JSXS, 2 Port, Direct Operated, Solenoid Valve
JSXS series is a 2-port direct operated solenoid valve for steam. It has standard stainless-steel enclosure to have superior resistance to both corrosion and water. JSXS series utilizes new coil technology to maximize magnetic efficiency and reduced energy consumption. Internal stopper is utilized to reduce metal noise and longer service life.
JSXM, 2 Port Valve, Modular Mounting
JSXM series is a 2 port direct operated valve for air that can be modularly installed with FRL (AC-D) units. When the coil is in OFF position, JSXM pass through the air from the main path. When coil is in ON position, JSXM will flow air from main path to its blow port. JSXM series provide flexibility to supply clean dry air to different areas of the machine without additional plumbing.
JSXP 2-Port Pilot Operated Valve for Steam and Heated Water
JSXP series is a 2-port pilot operated solenoid valve for steam and heated water. It has standard stainless-steel coil cover to have superior resistance to both corrosion and water. JSXP series utilizes new coil technology to maximize magnetic efficiency and reduced energy consumption. Internal stopper is utilized to reduce metal noise and longer service life.
JSXR, Slow Closing, Pilot Operated, Solenoid Valve
JSXR series is a 2-port direct operated solenoid slow closing valve for water. It has q bronze enclosure to have superior resistance to water. JSXR series utilizes new coil technology to maximize magnetic efficiency and reduced energy consumption. Internal stopper is utilized to reduce metal noise and longer service life.
JSXZ, Zero Differential Pressure Type Pilot Operated Solenoid Valve
The JSXZ series is a zero-pressure differential 2-port pilot operated solenoid valve for general purpose air, water and oil. It features standard stainless steel coil cover to have superior resistance to both corrosion and water. JSXZ series utilizes new coil technology to maximize magnetic efficiency and reduce energy consumption. An internal stopper is utilized to reduce metal noise and provide longer service life.
VX3 Single Unit, Direct Operated 3 Port Solenoid Valve
The VX3 series is a direct operated, 3 port solenoid valve, for use with a wide variety of fluids. It has an enclosure equivalent to IP65 and with its special construction, metal noise is reduced (DC specification). Flow rate ranges from Cv of 0.08 to 0.38.
VXK, 2 Port Solenoid Valve with Built-in Y-Strainer
2-port solenoid valve was designed for special applications like air, gas, steam, water and oil. The VXK includes a Y type strainer installed inside the body to remove foreign materials mixed in fluids before they enter the actuating part of the valve (armature), as well as preventing the flow of foreign materials to downstream equipment. The VXH is high pressure capable of a maximum operating pressure is 2.0 MPa.
Product & CAD Models
- Pneumatic Actuators
- Directional Control Valves
-
Airline Equipment
- Airline Equipment
- Combination Units
- Modular Style Air Filters
- Pressure Regulators
- Airline Modular Lubricators
- Air Management System
- Pressure Gauges
- Blow Guns Air Nozzles
- Silencers Exhaust Cleaners
- Air Flow Sensor
- Soft Start Up Valve
- Shut Off Valves
- Airline Equipment Clean Room Products
- Modular Mounting
- Nitrogen Generator
- Air Dryers Main Line Filters
- Fittings Tubing Speed Controls
- Vacuum Products
- Industrial Communication
- Sensors Switches Controllers
- Fluid Process
-
2 Way Valves
- 2 way valves
- 2-Way Valves Product Selector
- JSX 2 Port Direct Operated Solenoid Valve
- HF3-JSX NSF61 2-Port Solenoid Valve
- JSXD 2 Port Pilot Operated Solenoid Valve
- JSXS 2 Port Direct Operated Solenoid Valve
- JSXM 2 Port Valve Modular Mounting
- JSXP 2-Port Pilot Operated Valve for Steam and Heated Water
- JSXR Slow Closing Pilot Operated Solenoid Valve
- JSXZ Zero Differential Pressure Type Pilot Operated Solenoid Valve
- VX3 Single Unit Direct Operated 3 Port Solenoid Valve
- VXK 2 Port Solenoid Valve with Built-in Y-Strainer
- Static Control
-
Electric Actuators
- Electric Actuators
- Actuators with Integrated Controllers
- Actuators for Manifold Controller
- Actuators with Battery-less Absolute Encoders
- Slider Type Actuators
- AC Servo Sliders
- Rod Guided Rod
- AC Servo Rod
- Electric Actuator Slide Tables
- AC Servo Slide Table
- Electric Rotary Table
- Electric Grippers
- Electric Stopper Cylinders
- Electric Actuator Controllers Drivers
- Electric Actuator Products for Clean Rooms
- Mounting Kits for Multi-Axis Systems
- Industrial Chillers
- Process Gas Equipment
- High Vacuum
- Chemical Handling Equipment
- Cobot Gripping Solutions
-
Secondary Battery
- Secondary Battery
- Secondary Battery Actuators
- Sensors and Switches
- Directional Control Valve
- Modular FRL-Pressure Control Equipment
- Air Preparation - Clean Air Filters
- Air Dryer Secondary Battery
- Secondary Battery Connectors
- Vacuum Equipment
- Process Valve
- Secondary Battery Compatible Electric Actuators
-
Air Management System
- air management system
- Air Management System AMS Assembly
- IO-Link Compatible Air Management System AMS-X2044-X2045
- EXA1 Air Management Hub
- ITV-X399 Standby Electro-Pneumatic Regulator
- AR20S-50S Standby Regulator
- VP46E-X660-X661 3-Port Solenoid Valve Residual Pressure Relief
- Air Management System Accessories