- SMC Home
- Products
- Airline Equipment
- Silencers Exhaust Cleaners
Silencers & Exhaust Cleaners
The high noise reduction style silencers keeps the noise level inside a plant below 85dB(A) with a noise reduction effect of 40dB(A). Exhaust cleaners insure clean plant air and reduce noise pollution over 35dB. The AMC series also removes over 99.9% of oil mist.
ANA1/ANB1 High Noise Reduction Silencer
The high noise reduction style silencer ANA1 keeps the noise level inside a plant below 85dB(A) with a noise reduction effect of 40dB(A). Series ANB1 has a noise reduction effect of 38dB(A) and has a larger effective area with the same port size as series ANA1. It is also available for common exhaust from manifolds.
AN Silencer
Series AN silencers offer various styles and low back pressure in a compact, easy mounting design. The noise reduction has been improved to 30 dB(A) and the case is UL94-V0 grade, flame resistant material. Series AN is available with M, R or NPT threads.
AMC Cleaner
Series AMC exhaust cleaners insure clean plant air and reduce noise pollution over 35dB. The AMC series also removes over 99.9% of oil mist. Choose from R(PT), NPT or G(PF) thread styles.
AMP Exhaust Cleaner
Exhaust cleaner, series AMP, can be used inside a clean room. Depending on operating conditions, exhaust air cleanliness may be equivalent to Class 100. Since exhaust air from pneumatic equipment can be released directly into a clean room, piping to ducts is unnecessary thereby reducing piping labor costs and increasing space savings.
25** Metal Case Style Silencer
Series 25 is a metal case style silencer with a shock resistant construction. The series exhausts in only one direction and prevents scattering of mist and noise. Series 25 is available with R(PT) or NPT threads.
VCHN Silencer
SMC's VCHN silencer is rated for high pressure of up to 5.0MPa. A double-layer filtration structure results in less clogging of the silencer's element, and by simply removing a bolt, the sound absorbing material can be replaced without removing the silencer. The VCHN has a built-in safety valve, which will activate when the silencer's internal pressure exceeds 1.8MPa. At a supply pressure of 4.0MPa, back pressure 2.0MPa, the VCHN provides a 35dB(A) noise level reduction. A freeze reduction option is available.
AMV Clean Room Exhaust Cleaner
Series AMV exhaust cleaner separates and removes over 99.5% oil mist in compressed air and solid particles of more than 0.3µm. It can operate in temperatures between 5° to 80°C if there is no risk of freezing the moisture in the air.
SFE Clean Air Filter
SF series clean air filters are available as cartridge type or disposable type models. The filtration level is 0.01 micron (filtering efficiency of 99.99%) on units with membrane elements. The SFB20, with a sintered metallic element, has a nominal filtration of 120 micron. The SF series can be used under different environments with chemical resistant and heat resistant materials (refer to catalog specifications for each series).
Product Categories & CAD Models
- Pneumatic Actuators
- Directional Control Valves
-
Airline Equipment
- Airline Equipment
- Air Management System
- Combination Units
- Modular Style Air Filters
- Pressure Regulators
- Airline Modular Lubricators
- Pressure Gauges
- Blow Guns Air Nozzles
- Silencers Exhaust Cleaners
- Air Flow Sensor
- Soft Start Up Valve
- Shut Off Valves
- Airline Equipment Clean Room Products
- Modular Mounting
- Nitrogen Generator
- Air Dryers Main Line Filters
- Fittings Tubing Speed Controls
- Vacuum Products
- Industrial Communication
- Sensors Switches Controllers
- Fluid Process
-
2 Way Valves
- 2 Way Valves
- 2-Way Solenoid Valve Product Selector
- JSX Standard 2 Port Direct Operated Solenoid Valve
- JSXH High Pressure 2 Port Direct Operated Solenoid Valve
- JSXV Vacuum 2 Port Direct Operated Solenoid Valve
- JSXU High Flow 2 Port Direct Operated Solenoid Valve
- HF3-JSX NSF61 2-Port Solenoid Valve
- JSXD 2 Port Pilot Operated Solenoid Valve
- JSXS 2 Port Direct Operated Solenoid Valve
- JSXM 2 Port Valve Modular Mounting
- JSXP 2-Port Pilot Operated Valve for Steam and Heated Water
- JSXR Slow Closing Pilot Operated Solenoid Valve
- JSXZ Zero Differential Pressure Type Solenoid Valve
- VX3 Single Unit Direct Operated 3 Port Solenoid Valve
- VXK 2 Port Solenoid Valve with Built-in Y-Strainer
- Industrial Ionizers
-
Electric Actuators
- Electric Actuators
- Actuators with Integrated Controllers
- Actuators for Manifold Controller
- Actuators with Battery-less Absolute Encoders
- Slider Type Actuators
- AC Servo Sliders
- Rod Guided Rod
- AC Servo Rod
- Electric Actuator Slide Tables
- AC Servo Slide Table
- Electric Rotary Actuators With Table
- Electric Grippers
- Electric Stopper Cylinders
- Electric Actuator Controllers Drivers
- Electric Actuators For Clean Rooms
- Mounting Kits for Multi-Axis Systems
- Industrial Chillers
- Process Gas Equipment
- High Vacuum
- Chemical Handling Equipment
- Cobot Gripping Solutions
-
Secondary Battery
- Secondary Battery
- Secondary Battery Actuators
- Sensors and Switches
- Directional Control Valve
- Modular FRL-Pressure Control Equipment
- Secondary Battery for Air Management System
- Air Preparation - Clean Air Filters
- Air Dryer Secondary Battery
- Secondary Battery Connectors
- Vacuum Equipment
- Process Valve
- Secondary Battery Compatible Electric Actuators
-
Air Management System
- Air Management System
- Air Management System AMS Assembly
- IO-Link Compatible Air Management System AMS-X2044-X2045
- EXA1 Air Management Hub
- ITV-X399 Standby Electro-Pneumatic Regulator
- AR20S-50S Standby Regulator
- VP46E-X660-X661 3-Port Solenoid Valve Residual Pressure Relief
- Air Management System Accessories