- SMC Home
- Products
- Fluid Process
- Industrial Filters
Industrial Filters
Industrial filters series offers a variety of elements that can be selected according to the filtration conditions and are suitable for high flow rate filtration
FGD Industrial Filter
Suitable for low flow rate and low pressure filtration, the FGD industrial filter series can be used with a wide range of fluids. Two models, the FGDE and FGDF have antistatic specifications.
FGE Industrial Filter
Suitable for medium flow rate and low pressure filtration, the FGE industrial filter series can be used with a wide range of fluids. The FGE is available in two styles, a V-band type and a bolt tightening type. Element replacement is easy with the FGES and FGEL V-band types.
FGG Industrial Filter
Suitable for high flow rate and low pressure filtration, the FGG industrial filter series can be used with a wide range of fluids. Element replacement is easy with the FGG.
FGA Industrial Filter
Suitable for high flow rate filtration, the FGA industrial filter series can be used for a wide range of applications. The series offers a variety of elements that can be selected according to the filtration conditions. Vertical structure of the FGA allows little loss of filtrate.
FGC Industrial Filter
Suitable for high flow rate filtration, the FGC industrial filter series can be used for a wide range of applications. The series offers a variety of elements that can be selected according to the filtration conditions. Vertical structure of the FGC allows little loss of filtrate.
FGF Industrial Filter
Suitable for large flow rate filtration with low pressure drop, the FGF industrial bag filter series can be used for a wide range of applications.
FGH Industrial Filter
Series FGH is a high precision, industrial filter for liquids. Particle generation in the housing has been eliminated by using stainless steel 316 and PTFE for the wetted material and adopting a clamp ring system. Elements for the FGH are manufactured in a clean room (Class M 5.5) ensuring high cleanliness and high quality. The FGH is available with a HEPO II element (filtration efficiency 99% or more), or a membrane element (filtration efficiency 99.9% or more).
FN Industrial Filter
A low maintenance filter, series FN1 eliminates the need for element replacement. SMC's unique element construction is composed of a series of grooved filter plates and wave washers placed one above the other. When compressed, the gaps between the filter plates and wave washers filter foreign matter. When decompressed, the element widens the gap between the filter plates and wave washers, allowing dust and foreign particles caught between the plates to be washed away. The gaps between the filter plates are equally maintained by the wave washers to allow stable back-flush operation.
FQ Industrial Filter
Quick change filter series FQ1 requires no tools for replacement of the element. Element replacement, including removing liquid, can be accomplished in less than 2 minutes. Element sizes include 125mm, 250mm and 500mm. Materials include PP, cotton, SUS304 (epoxy resin) and SUS316 (nickel solder). Other elements are available as made-to-order.
Product & CAD Models
- Pneumatic Actuators
- Directional Control Valves
-
Airline Equipment
- Airline Equipment
- Air Management System
- Combination Units
- Modular Style Air Filters
- Pressure Regulators
- Airline Modular Lubricators
- Pressure Gauges
- Blow Guns Air Nozzles
- Silencers Exhaust Cleaners
- Air Flow Sensor
- Soft Start Up Valve
- Shut Off Valves
- Airline Equipment Clean Room Products
- Modular Mounting
- Nitrogen Generator
- Air Dryers Main Line Filters
- Fittings Tubing Speed Controls
- Vacuum Products
- Industrial Communication
- Sensors Switches Controllers
- Fluid Process
-
2 Way Valves
- 2 way valves
- 2-Way Solenoid Valve Product Selector
- JSX Standard 2 Port Direct Operated Solenoid Valve
- JSXH High Pressure 2 Port Direct Operated Solenoid Valve
- JSXV Vacuum 2 Port Direct Operated Solenoid Valve
- JSXU High Flow 2 Port Direct Operated Solenoid Valve
- HF3-JSX NSF61 2-Port Solenoid Valve
- JSXD 2 Port Pilot Operated Solenoid Valve
- JSXS 2 Port Direct Operated Solenoid Valve
- JSXM 2 Port Valve Modular Mounting
- JSXP 2-Port Pilot Operated Valve for Steam and Heated Water
- JSXR Slow Closing Pilot Operated Solenoid Valve
- JSXZ Zero Differential Pressure Type Solenoid Valve
- VX3 Single Unit Direct Operated 3 Port Solenoid Valve
- VXK 2 Port Solenoid Valve with Built-in Y-Strainer
- Industrial Ionizers
-
Electric Actuators
- Electric Actuators
- Actuators with Integrated Controllers
- Actuators for Manifold Controller
- Actuators with Battery-less Absolute Encoders
- Slider Type Actuators
- AC Servo Sliders
- Rod Guided Rod
- AC Servo Rod
- Electric Actuator Slide Tables
- AC Servo Slide Table
- Electric Rotary Table
- Electric Grippers
- Electric Stopper Cylinders
- Electric Actuator Controllers Drivers
- Electric Actuator Products for Clean Rooms
- Mounting Kits for Multi-Axis Systems
- Industrial Chillers
- Process Gas Equipment
- High Vacuum
- Chemical Handling Equipment
- Cobot Gripping Solutions
-
Secondary Battery
- Secondary Battery
- Secondary Battery Actuators
- Sensors and Switches
- Directional Control Valve
- Modular FRL-Pressure Control Equipment
- Air Preparation - Clean Air Filters
- Air Dryer Secondary Battery
- Secondary Battery Connectors
- Vacuum Equipment
- Process Valve
- Secondary Battery Compatible Electric Actuators
-
Air Management System
- air management system
- Air Management System AMS Assembly
- IO-Link Compatible Air Management System AMS-X2044-X2045
- EXA1 Air Management Hub
- ITV-X399 Standby Electro-Pneumatic Regulator
- AR20S-50S Standby Regulator
- VP46E-X660-X661 3-Port Solenoid Valve Residual Pressure Relief
- Air Management System Accessories