- SMC Home
- Products
- Fluid Process
- Industrial Filters
- FGG Industrial Filter
FGG Industrial Filter
Suitable for high flow rate and low pressure filtration, the FGG industrial filter series can be used with a wide range of fluids. Element replacement is easy with the FGG.
FGG, High Flow Rate, V-band Type, Industrial Filter
Suitable for high flow rate and low pressure filtration, the FGG industrial filter series can be used with a wide range of fluids. Element replacement is easy with the FGG.
Standard Element, Sintered Metal
Suitable for high flow rate and low pressure filtration, the FGG industrial filter series can be used with a wide range of fluids. Element replacement is easy with the FGG.
Standard Element, Fiber (Honeycomb)
Suitable for high flow rate and low pressure filtration, the FGG industrial filter series can be used with a wide range of fluids. Element replacement is easy with the FGG.
Standard Element, Paper
Suitable for high flow rate and low pressure filtration, the FGG industrial filter series can be used with a wide range of fluids. Element replacement is easy with the FGG.
Standard Element, Micro-mesh
Suitable for high flow rate and low pressure filtration, the FGG industrial filter series can be used with a wide range of fluids. Element replacement is easy with the FGG.