- SMC Home
- Products
- Vacuum Products
- Other Vacuum Equipment
Other Vacuum Equipment
The special purpose SP Adsorption Plate adsorbs workpieces and holds them in position without leaving wrinkles, air bubbles or marks, making this an ideal addition for production lines thin sheets, glass, substrates, and soft workpieces. The ZCUK special cylinder bundles suction and lifting forces by integrating a hollow cylinder rod with a suction cup interface to save time on set-up. Bore sizes available up to 32mm and stroke lengths up to 50mm.
The AMJ water separator for vacuum removes water droplets sucked into the vacuum line during work operations to protect upstream vacuum generators and pumps.
SP, Adsorption Plate
The Series SP Adsorption Plate is a specialized gripping tool designed to secure items without bending, wrinkling, or marking them. It provides a flat, distributed suction profile that holds workpieces flat and bubble-free which reduces manufacturing scrap rates.
ZC(D)UK, Free Mount Cylinder w/Vacuum Pad
The Series ZCUK is a non-rotating free mount cylinder that integrates a vacuum passage directly through its rod. This allows a vacuum pad to be attached straight to the rod's end, and it comes standard with a built-in guide mechanism.
Drain Separator for Vacuum
The Series AMJ Drain Separator is designed to extract water droplets drawn into a vacuum line, effectively removing over 90% of moisture before it can reach and damage expensive upstream vacuum generators and pumps.
AMV, Vacuum Exhaust Cleaner
The Series AMV Exhaust Cleaner scrubs the exhaust air leaving vacuum systems, capturing and removing more than 99.5% of oil mist and sub-micron solid particulates larger than 0.3µm.