- SMC Home
- Products
- Directional Control Valves
- Direct Operated Solenoid Valves
Direct Operated Solenoid Valves
SMC offers Direct Operated Solenoid Valve in 3 port, 4 port, 5 port and suitable for vacuum and copper free application. Direct acting solenoid valve provides high speed, lightweight and high flow performance. The valve can be configured as stand alone or in manifold base and will operate at pressures from 0 psi to rated maximum pressure.
SX Direct Operated Solenoid Valves
Developed with high performance, SMC's series SX10 2 port high speed valve is compact and lightweight. The SX10 also has a low power consumption 4W, high frequency 1200Hz, and two mounting types. The SX 10 can also reduce installation labor with the use of the quick disconnect type mount. The SX10 series is RoHS compliant.
VV061 Direct Operated Solenoid Valves
The VV061 series is a direct operated 3-way solenoid valve designed for 4 and 8 station units with integrated compact manifold, valve, circuit board, base and fittings forming a single compact unit. VV061 series model has an optional power saving circuit that can be used for long-term continuous duty. This unit is available with one-touch or barb fitting and an optional connector cable with lengths of 300, 600, or 1000mm.
VV100 Direct Operated Solenoid Valves
Series VV100 is suitable for both direct or bracket mounting and can also accommodate various piping sizes including our miniature 2mm one-touch fittings. Energy saving has also been considered as individual valves can be ordered with a power saving circuit as each valve can be manually turned off, safe maintenance is guaranteed.
V100 Direct Operated Solenoid Valves
Customers looking for a compact, light-weight, high flow valve for piloting process valves or actuator applications, need search no longer. SMC's series V100 is one of the most advanced solenoid valves in today’s market. The standard V100 uses only 0.35w, which is 76% less than comparable valves. The low power model uses only 0.1w, reflecting dramatic savings of up to 93% compared to existing products. Weighing in at a mere 12g, with flow rates between 8.4 and 24 l/minute, it’s the perfect solution when space, performance, and component weight is critical.
S070 Direct Operated Solenoid Valves
Series S070 is a super compact direct acting 2/3 port solenoid valve that meets the miniaturization needs of analyzers, medical equipment and semiconductor manufacturing equipment. S070 is extremely lightweight (5g for valve single unit type) and operation noise is 38dB(A) or less. It is easy to increase or decrease the number of stations (stacking base). Valve width is 7mm.
VQD Direct Operated Solenoid Valves
VQD1000 series 4 port, direct operated, poppet solenoid valve offers large flow capacity in a compact, lightweight body. Vacuum applications (up to -100kPa) are possible. Components of the VQD1000 valves that are in contact with fluid are all copper free. The VQD series offers a remarkably quick and stable response time.
VK Direct Operated Solenoid Valves
The VK series is available as 3 and 5 port solenoid, direct poppet, rubber seal valve. It meets copper free specifications as all parts in contact with fluids are made of non-copper materials. A compact valve (width 18 x length 68mm), the VK series is available in a body ported or base mounted style.
VT Direct Operated Solenoid Valves
Series VT 3 port, direct operated poppet valves are compact in size, yet provide large flow capacity, and low power consumption. The series is suitable for use in vacuum applications. The VT valve is a single valve with 6 functions (universal porting type) such as N.C. valve, N.O. valve, divider valve, selector valve, etc. The manifold style valve, series VO, can be easily converted from N.C. (normally closed) to N.O. (normally open) by merely turning over the switch cover.
VS3 Direct Operated Solenoid Valves
Series VS31 is a 3 port piloted solenoid valve that can be used with no lubrcation and dry air. Comes body ported, sub plate, or up to a 10 station aluminum manifold. Can be bracket mounted as a body ported valve. VS3135 and 45 boast a large CV up to 4.5.
VS4 5 Port Piloted Solenoid Valve
VS4*10 is a 5 port piloted solenoid valve. Mountable on aluminum manifolds up to 10 stations or subplate. Available with a variety of four electrical entries and five voltages. An optional add on is a speed controller unit built in.
Product & CAD Models
- Pneumatic Actuators
- Directional Control Valves
-
Airline Equipment
- Airline Equipment
- Air Management System
- Combination Units
- Modular Style Air Filters
- Pressure Regulators
- Airline Modular Lubricators
- Pressure Gauges
- Blow Guns Air Nozzles
- Silencers Exhaust Cleaners
- Air Flow Sensor
- Soft Start Up Valve
- Shut Off Valves
- Airline Equipment Clean Room Products
- Modular Mounting
- Nitrogen Generator
- Air Dryers Main Line Filters
- Fittings Tubing Speed Controls
- Vacuum Products
- Industrial Communication
- Sensors Switches Controllers
- Fluid Process
-
2 Way Valves
- 2 Way Valves
- 2-Way Solenoid Valve Product Selector
- JSX Standard 2 Port Direct Operated Solenoid Valve
- JSXH High Pressure 2 Port Direct Operated Solenoid Valve
- JSXV Vacuum 2 Port Direct Operated Solenoid Valve
- JSXU High Flow 2 Port Direct Operated Solenoid Valve
- HF3-JSX NSF61 2-Port Solenoid Valve
- JSXD 2 Port Pilot Operated Solenoid Valve
- JSXS 2 Port Direct Operated Solenoid Valve
- JSXM 2 Port Valve Modular Mounting
- JSXP 2-Port Pilot Operated Valve for Steam and Heated Water
- JSXR Slow Closing Pilot Operated Solenoid Valve
- JSXZ Zero Differential Pressure Type Solenoid Valve
- VX3 Single Unit Direct Operated 3 Port Solenoid Valve
- VXK 2 Port Solenoid Valve with Built-in Y-Strainer
- Industrial Ionizers
-
Electric Actuators
- Electric Actuators
- Actuators with Integrated Controllers
- Actuators for Manifold Controller
- Actuators with Battery-less Absolute Encoders
- Slider Type Actuators
- AC Servo Sliders
- Rod Guided Rod
- AC Servo Rod
- Electric Actuator Slide Tables
- AC Servo Slide Table
- Electric Rotary Actuators With Table
- Electric Grippers
- Electric Stopper Cylinders
- Electric Actuator Controllers Drivers
- Electric Actuators For Clean Rooms
- Mounting Kits for Multi-Axis Systems
- Industrial Chillers
- Process Gas Equipment
- High Vacuum
- Chemical Handling Equipment
- Cobot Gripping Solutions
-
Secondary Battery
- Secondary Battery
- Secondary Battery Actuators
- Sensors and Switches
- Directional Control Valve
- Modular FRL-Pressure Control Equipment
- Secondary Battery for Air Management System
- Air Preparation - Clean Air Filters
- Air Dryer Secondary Battery
- Secondary Battery Connectors
- Vacuum Equipment
- Process Valve
- Secondary Battery Compatible Electric Actuators
-
Air Management System
- Air Management System
- Air Management System AMS Assembly
- IO-Link Compatible Air Management System AMS-X2044-X2045
- EXA1 Air Management Hub
- ITV-X399 Standby Electro-Pneumatic Regulator
- AR20S-50S Standby Regulator
- VP46E-X660-X661 3-Port Solenoid Valve Residual Pressure Relief
- Air Management System Accessories