- SMC Home
- Products
- 2 Way Valves
- JSX Standard 2 Port Direct Operated Solenoid Valve
JSX, Standard 2 Port, Direct Operated, Solenoid Valve
Standard type JSX series is a 2-port direct operated solenoid valve for air, water, vacuum and oil. It has standard stainless-steel enclosure to have superior resistance to both corrosion and water. JSX series utilizes new coil technology to maximize magnetic efficiency and reduced energy consumption. Internal stopper is utilized to reduce metal noise and longer service life.
- Standard stainless-steel body, IP67 protection rating
- 1/8" to 3/8" NPT, G, and Rc port
- NBR, FKM and EPDM seal material
- 360-degree coil rotation
- UL, CE and NSF compliant
- Available with M12 connector