Air Dryers & Main Line Filters
Keep your compressed air system clean, dry, and running at peak efficiency with high-performance dryers and mainline filters designed for demanding industrial environments. Moisture, oil, and particulate contamination can compromise equipment performance, reduce product quality, and lead to costly downtime—making proper air treatment essential for any operation.
Air Dryers
Maximize moisture removal in compressed air systems with a refrigerated, membrane or desiccant air dryer. Meet dew points as low as -60°C (-76°F) and flow ranges up to 1,000 liters per minute.
Main Line Filters
With coalescing filtration, SMC’s upstream main line filters remove contaminants as fine as 0.1 microns. Some filters can remove aerosol state oil mist, up to 0.01 microns for precise, clean, dry air for the most efficient use in pneumatic systems.
Aftercoolers For High Temperature Compressed Air
The after coolers can decrease compressed air temperature down to 40°C or less while also efficiently performing initial steps of moisture removal from wet air. Air-cooled and water-cooled after coolers are both available to suit your application needs.
Auto Drain Valves
Auto drain valves reliably discharge unwanted contaminants from the pneumatic system without requiring a human operator. SMC offers air-operated, motor-operated and heavy-duty float operated styles to maximize efficiency.