High Efficiency Chiller
HRSH recirculating chillers offer a cooling capacity range of 10 to 28 kW. Coolant and refrigeration circuits are included in a compact and lightweight package. Extracted heat can be air or water cooled. An inverter provides demand-based rotation control for the compressor, pump and fan (air cooled model), offering substantial energy savings. Electric options ensure global power supply compatibility.
Additional features include: Heating Function, Low Maintenance Seal-less Immersion Pump, and IPX4 Rating for Outdoor Installation.
Please contact an SMC Representative for product availability due to updated refrigerant regulations
HRSH090, Large Capacity, High Efficiency Inverter Compact Chiller, 230/460 VAC
The HRSH090 is a compact chiller with large cooling capacity. A 9.5kW air cooled or 11kW water cooled refrigerating method can be selected. The system is controlled with a triple inverter, offering premium energy savings. Inverter technology allows precise delivery of fan, compressor and pump performance instead of less efficient ON/OFF cycling. The operation interface includes an input keypad and digital display, and an angled fluid supply port with level check. Filter replacement is tool-less for the air cooled model. Power supplies are available in 200 and 400 VAC 3-phase, and function in both 50 and 60 Hz environments for global compatibility. Alarms report on a variety of circuit and equipment conditions to preserve optimal operation.
- Inverter compressor, fan, and pump for efficient power consumption
- Cooling capacity: 9.5kW (Air), 11kW (Water)
- Temperature range setting: 5 to 40° C
- Temperature stability: ±0.1° C
- Standards: CE (400V only), RoHS
- Circulating fluid: Tap water, deionized water, or 15% ethylene glycol solution
HRSH, Large Capacity, High Efficiency Inverter Chiller, Air-cooled 200VAC
HRSH Air-cooled recirculating chillers offer a cooling capacity range of 10.5 to 25 kW. Coolant and refrigeration circuits are included in a compact and lightweight package. Extracted heat is air cooled. An inverter provides demand-based rotation control for the compressor, pump and fan, offering substantial energy savings. Electric options ensure global power supply compatibility. Additional features include a heating function, a low-maintenance seal-less immersion pump, and IPX4 rating for outdoor installation.
- Thermo-chiller, Large Type, Air-cooled 200 V Type.
- Cooling capacity: 10.5 kW, 15.7 kW, 20.5 kW, 25 kW.
- Temperature range setting: 5 to 35° C
- Temperature stability: ±0.1° C
- Outstanding energy saving effect with the triple inverter. Power consumption reduced by 53 %.
- Compact, Space-saving.
- Please contact an SMC Representative for availability due to refrigerant regulations
HRSH, Large Capacity, High Efficiency Inverter Chiller, Water-cooled 200VAC
HRSH Water-cooled recirculating chillers offer a cooling capacity range of 11.5 to 24 kW. Coolant and refrigeration circuits are included in a compact and lightweight package. Extracted heat is water cooled. An inverter provides demand-based rotation control for the compressor, pump and fan (air cooled model), offering substantial energy savings. Electric options ensure global power supply compatibility. Additional features include a heating function, a low-maintenance seal-less immersion pump, and IPX4 rating for outdoor installation.
- Thermo-chiller, Large Type, Water-cooled 200 V Type.
- Cooling capacity: 11.5 kW, 15.7 kW, 20.6 kW, 24 kW.
- Temperature range setting: 5 to 35° C
- Temperature stability: ±0.1° C
- Outstanding energy saving effect with the triple inverter. Power consumption reduced by 53 %.
- Compact, Space-saving.
- Please contact an SMC Representative for availability due to refrigerant regulations
HRSH, Large Capacity, High Efficiency Inverter Chiller, Air-cooled 400 or 460VAC
HRSH Air-cooled recirculating chillers offer a cooling capacity range of 10.5 to 28 kW. Coolant and refrigeration circuits are included in a compact and lightweight package. Extracted heat is air cooled. An inverter provides demand-based rotation control for the compressor, pump and fan, offering substantial energy savings. Electric options ensure global power supply compatibility. Additional features include a heating function, a low-maintenance seal-less immersion pump, and IPX4 rating for outdoor installation. An option for compatibility with deionized water is available.
- Cooling capacity: 10.5 kW, 15.7 kW, 20.5 kW, 25 kW, 28kW
- Power supply: 380-415VAC (50/60 Hz) or 460-480VAC (60 Hz), 3-phase
- Temperature range setting: 5 to 35° C
- Temperature stability: ±0.1° C
- Outstanding energy saving effect with the triple inverter.
- Compact, Space-saving
- Please contact an SMC Representative for availability due to refrigerant regulations
HRSH, Large Capacity, High Efficiency Inverter Chiller, Water-cooled 400 or 460VAC
HRSH Water-cooled recirculating chillers offer a cooling capacity range of 11.5 to 24 kW. Coolant and refrigeration circuits are included in a compact and lightweight package. Extracted heat is water cooled. An inverter provides demand-based rotation control for the compressor, pump and fan (air cooled model), offering substantial energy savings. Electric options ensure global power supply compatibility. Additional features include a heating function, a low-maintenance seal-less immersion pump, and IPX4 rating for outdoor installation. An option for compatibility with deionized water is available.
- Cooling capacities: 11.5 kW, 15.7 kW, 20.6 kW, 24 kW
- Power supply: 380-415VAC (50/60 Hz) or 460-480VAC (60 Hz), 3-phase
- Temperature range setting: 5 to 35°C
- Temperature stability: ±0.1°C
- Outstanding energy saving effect with the triple inverter.
- Compact, Space-saving
- Please contact an SMC Representative for availability due to refrigerant regulations
Product & CAD Models
- Actuators
- Directional Control Valves
- Airline Equipment
- Air Dryers Main Line Filters
- Connectors
- Vacuum Products
- Industrial Communication
- Sensors Switches Controllers
- Fluid Process
- Static Control
-
Electric Actuators
- Electric Actuators
- Actuators with Integrated Controllers
- Actuators with Battery-less Absolute Encoders
- Sliders
- AC Servo Sliders
- Actuators for Manifold Controller
- Rod Guided Rod
- AC Servo Rod
- Slide Tables
- AC Servo Slide Table
- Rotary Table
- Electric Grippers
- Miniature
- Controllers Drivers
- Clean Room Products
- Mounting Kits for Multi-Axis Systems
- Chillers
- Process Gas Equipment
- High Vacuum
- Chemical Handling Equipment
- Cobot Gripping Solutions
- Secondary Battery