- SMC Home
- Products
- Static Control
- Bar Ionizers
Bar Ionizers
Bar ionizers apply a curtain of static neutralizing ions up to 2500mm wide for large treatment areas. IZS models integrate a bar, controls, and high voltage power supply into one package. Optional sensors optimize ion polarity at the treatment area surface. IZT models separate the controls and power supply from the bar, for remote mounting in smaller spaces or away from operator areas. IZS and some IZT models offer an air purge for faster neutralization, greater dispersion of the ions, or further mounting distance from the treatment area. A slimmer IZT version removes air purge for installation in the tightest spaces, while its narrower emitter pitch achieves even faster static neutralization.
IZS51, Integrated Bar Ionizer with IO-Link
The IZS51 series is a bar ionizer with an integrated power supply, designed for static neutralization in various industrial applications. It has a compact and flat profile, with electrical wiring and air piping on the same side, facilitating installation in tight spaces. An optional integrated 2-port valve unit can stop air supply and ion generation during standby, reducing air and current consumption. The new cartridge design combines airflow around the emitter and for ion transmission into a single passage, improving ion transfer efficiency and reducing discharge time by 14%. The IZS51 supports IO-Link for remote monitoring of ion balance and device status, as well as parameter adjustments. An auto-balance function maintains a constant offset voltage. An alphanumeric LCD display improves viewing and monitoring of settings and errors. Various emitter cartridge types are available.
IZSW10, Dust and Water Resistant Bar Ionizer, IP66
The IZSW is a bar ionizer designed to neutralize static electricity on machines washed with water. While no ionizer operates during washing, the design gives IP66 protection during washing and splash in between production runs without pooling on the body. The metal power cable connector and air purge fittings resist corrosion, seals prevent the ingress of moisture, and a low pressure air purge during washing insures no water enters the flow path around the emitters. The ionizer can effectively neutralize static close to the target without air, or at a distance with supplied compressed air. A simple user interface includes three settings buttons and three LEDs visible from two directions to report status and alarms. Cartridges offer three flow rate options or airless, and can easily be replaced to maintain performance and extend the ionizer's useful life. The new cartridge design extends maintenance intervals while improving static discharge time by up to 14%.
IZSW10 Emitter Cartridges
The IZSW10 emitter cartridges are compatible exclusively with the IP66-rated IZSW10 Bar Ionizer. A new IZSW10 bar comes equipped with your choice of cartridges. These cartridges can also be purchased separately as end-of-life replacements or upgrades for the original equipment. Replacement requires a simple quarter turn and gentle pull to release from the bar. The cartridge design protects the emitter from accidental contact for user safety as well as to avoid damage. Air flow around the emitter is designed to reduce contamination while improving ion transfer, yielding longer life intervals and 14% faster static discharge times. Light applied air purge during water exposure maintains IP66 rating for the ionizer bar.
IZS40/41/42 Integrated with Air Purge
The IZS4 family is SMC's 3rd generation of bar ionizers. Bar ionizers generate a curtain of static eliminating ions effective for a distance up to 2000mm / 6.5 ft. The family includes the standard IZS40 model, the IZS41 with feedback or auto balance sensor and rapid static neutralization, and the IZS42 with low amplitude ion generation for sensitive electronics. The IZS41 and 42 are remote control capable, and can be linked via cable for operation from a single power supply. Needle cartridges are easily removed without tools for cleaning or end-of-life replacement.
IZT40/41/42 Remote with Air Purge
The IZT bar ionizer is an industrial static control solution. Bar ionizers generate a curtain of static eliminating ions effective for a distance up to 2000mm/6.5 ft. The IZT's low profile is also ideal for tight clearance installations. Compared to SMC's IZS4 bar ionizers, the power supply and control modules have been separated from the bar, resulting in a reduction in bar height. IZT bars can be placed closer to static-carriying materials in more confined adjacent spaces. The separate controller can be mounted in a workstation for easier access and observation during operation. Models include the standard IZT40, the IZT41 which adds auto-balance, emitter maintenance detection, and I/O signals, and the IZT42 with low amplitude ion generation for sensitive electronics. Extending the value of IZT, one controller can manage a maximum of 4 ionizing bars. Needle cartridges are easily removed, without tools, for cleaning or end-of-life replacement, futher extending this ionizer's value.
IZT44/45, Slim Remote without Air Purge
The IZS4 family is SMC's 3rd generation of bar ionizers. Bar ionizers generate a curtain of static eliminating ions effective for a distance up to 2000mm / 6.5 ft. The family includes the standard IZS40 model, the IZS41 with feedback or auto balance sensor and rapid static neutralization, and the IZS42 with low amplitude ion generation for sensitive electronics. The IZS41 and 42 are remote control capable, and can be linked via cable for operation from a single power supply. Needle cartridges are easily removed without tools for cleaning or end-of-life replacement.
Product & CAD Models
- Pneumatic Actuators
- Directional Control Valves
-
Airline Equipment
- Airline Equipment
- Combination Units
- Modular Style Air Filters
- Pressure Regulators
- Airline Modular Lubricators
- Air Management System
- Pressure Gauges
- Blow Guns Air Nozzles
- Silencers Exhaust Cleaners
- Air Flow Sensor
- Soft Start Up Valve
- Shut Off Valves
- Airline Equipment Clean Room Products
- Modular Mounting
- Nitrogen Generator
- Air Dryers Main Line Filters
- Fittings Tubing Speed Controls
- Vacuum Products
- Industrial Communication
- Sensors Switches Controllers
- Fluid Process
-
2 Way Valves
- 2 way valves
- 2-Way Valves Product Selector
- JSX 2 Port Direct Operated Solenoid Valve
- HF3-JSX NSF61 2-Port Solenoid Valve
- JSXD 2 Port Pilot Operated Solenoid Valve
- JSXS 2 Port Direct Operated Solenoid Valve
- JSXM 2 Port Valve Modular Mounting
- JSXP 2-Port Pilot Operated Valve for Steam and Heated Water
- JSXR Slow Closing Pilot Operated Solenoid Valve
- JSXZ Zero Differential Pressure Type Pilot Operated Solenoid Valve
- VX3 Single Unit Direct Operated 3 Port Solenoid Valve
- VXK 2 Port Solenoid Valve with Built-in Y-Strainer
- Static Control
-
Electric Actuators
- Electric Actuators
- Actuators with Integrated Controllers
- Actuators for Manifold Controller
- Actuators with Battery-less Absolute Encoders
- Slider Type Actuators
- AC Servo Sliders
- Rod Guided Rod
- AC Servo Rod
- Electric Actuator Slide Tables
- AC Servo Slide Table
- Electric Rotary Table
- Electric Grippers
- Electric Stopper Cylinders
- Electric Actuator Controllers Drivers
- Electric Actuator Products for Clean Rooms
- Mounting Kits for Multi-Axis Systems
- Industrial Chillers
- Process Gas Equipment
- High Vacuum
- Chemical Handling Equipment
- Cobot Gripping Solutions
-
Secondary Battery
- Secondary Battery
- Secondary Battery Actuators
- Sensors and Switches
- Directional Control Valve
- Modular FRL-Pressure Control Equipment
- Air Preparation - Clean Air Filters
- Air Dryer Secondary Battery
- Secondary Battery Connectors
- Vacuum Equipment
- Process Valve
- Secondary Battery Compatible Electric Actuators
-
Air Management System
- air management system
- Air Management System AMS Assembly
- IO-Link Compatible Air Management System AMS-X2044-X2045
- EXA1 Air Management Hub
- ITV-X399 Standby Electro-Pneumatic Regulator
- AR20S-50S Standby Regulator
- VP46E-X660-X661 3-Port Solenoid Valve Residual Pressure Relief
- Air Management System Accessories