Add-On Profile (AOP) for RSLogix™ 5000

To download the appropriate instruction manual please click on the desired series. The Add-on Profile and Configuration files for applicable series are also available. All files are in PDF format.

Custom Add-On Profile (AOP) for RSLogix™ 5000 are available for EX250, EX260, EX500 products. AOP enable users to easily configure SMC fieldbus products with Logix based PLC.

**The latest firmware version of EX260-SEN* requires the user to "Disable Keying" in order to communicate when using the AOP.

Custom Add-On Profile (AOP) for RSLogix™ 5000 (Ver. 32 or later) are available for JXC91. AOP enable users to easily configure SMC electric actuator controller JXC91 with Logix based PLC with 5580 or 5380 Controller or newer.

Custom Add-On Profile (AOP) for RSLogix™ 5000 (Ver. 35 or later) are available for EXA1 Air Management Hub.

 

 

 

 

 

Add-On Profile (AOP) for RSLogix™ 5000