Dual Channel Chiller for Lasers
The HRL and HRLE are temperature control devices featuring two cooling channels in one package. These chillers are specifically designed to cool the optical head and oscillator of a laser processing system. Considerable space savings can be realized compared to a two chiller solution. Both types feature touch panels for operations, fan-cooled refrigeration circuits, and independent coolant ports for each laser component. The HRL has extensive standard features and targets large output lasers of 5kW or more. The HRLE is for medium output lasers of 3-4kW, with a patent pending simplified circuit design for a single tank and pump. The heating function uses waste heat from the refrigerant discharge instead of a separate electric heater to improve efficiency and reliabilty.
HRL, Dual Channel Chiller for Lasers
The HRL is a temperature control device featuring two independent cooling channels in one package. This thermo chiller is designed to cool the optical head and oscillator of a laser processing system. Considerable space savings can be realized compared to a two chiller solution. All operations can be managed from a single touch panel. A triple inverter controls power consumption of the fan, pump, and compressor for optimal energy savings. The heating function uses waste heat from the refrigerant discharge instead of a separate electric heater to improve efficiency and reliability. The HRL is copper free and suitable for DI water, including a DI filter and electrical conductivity control kit. Additional standard features include a 5µm particle filter, earth leakage breaker, and casters for mobility.
- Cooling capacity: CH1= 9, 19, 26 or 37kW (oscillator); CH2= 1kW (optical system)
- Power Supply "20": 200VAC/50 Hz or 200-230VAC/60 Hz, 3-phase
- Power Supply "40": 380-415VAC (50/60 Hz) or 460-480VAC (60 Hz), 3-phase
- Temperature set range: CH1 = 15 to 25°C, CH2 = 20 to 40°C
- Temperature stability: CH1 = ±0.1°C, CH2 = ±0.5°C
- Refrigerant: R410A
- Communication: contact/analog I/O; Serial RS-232C/RS-485; Ethernet Modbus
HRLE, Basic Dual Channel Chiller for Lasers
The HRLE is a temperature control device featuring two independent cooling channels in one package. This thermo chiller is designed to cool the optical head and oscillator of a laser processing system. Considerabe space savings can be realized compared to a two chiller solution. All operation can be managed from a single touch panel. Compared to the HRL, the HRLE targets medium-sized 3-4kW lasers and simplifies the internal components. Heat extracted by the refrigerant cycle can be either cooled with a fan (air type) or with facility water (water type). Space and energy are saved using a single fan (air type), compressor, pump and tank. The heating function uses waste heat from the refrigerant discharge instead of a separate electric heater to improve efficiency and reliability. Several features are optional to reduce the cost of the basic unit. These options include DI water capability, electrical conductivity control kit, bypass piping, automatic water fill kit, particle and fluid fill filters, and a ball valve set for adjusting coolant pressure and flow rate.
- Total cooling capacity: 9.5kW (air)/11.0kW (water) (CH1 oscillator, CH2 optical system combined)
- Power supply "20": 200VAC/50 Hz or 200-230VAC/60 Hz, 3-phase
- Power supply "40"; 380-415VAC (50/60 Hz) or 460-480VAC (60 Hz), 3-phase
- Temperature set range: CH1 = 15 to 25°C, CH2 = 0 to 15°C
- Temperature stability: CH1 = ±0.1°C, CH2 = ±0.5°C
- Refrigerant: R410A
- Communication: contact/analog I/O; Serial RS-485
Product & CAD Models
- Actuators
- Directional Control Valves
- Airline Equipment
- Air Dryers Main Line Filters
- Connectors
- Vacuum Products
- Industrial Communication
- Sensors Switches Controllers
- Fluid Process
- Static Control
- Electric Actuators
- Chillers
- Process Gas Equipment
- High Vacuum
- Chemical Handling Equipment
- Secondary Battery