- SMC Home
- Products
- Vacuum Products
- Vacuum Generators
Vacuum Generators
Vacuum Generators create industrial vacuum at the application's point of use utilizing the venturi effect and fluid flow from compressed air or gases. They are compact and light weight units designed for end-of-arm tooling (EOAT) on robotic arms or end effectors generating suction gripping force at the point of use while minimizing inertia. Vacuum levels as low as -27 inHG (-93 kPA) can be attained with multi-stage generators with suction flow greater than 7 SCFM (200 L/min). They can be configured into manifolds or mounted as individual units with options including: energy savings, compact, multi-stage, point-of-use, high speed release and integrated generator with suction cups.
ZK2*A Vacuum Generator
The ZK2*A series is an energy-saving generator with 93% reduced air consumption. It has a 50% increase in suction flow compared to other single stage SMC generators. The ZK2*A also has various mounting options to choose from.
ZKJ Fieldbus Compatible Vacuum Manifold
The ZKJ is a Fieldbus-compatible vacuum manifold with built-in pressure sensor and generator units with energy saving functions. The ZKJ manifold allows for remote control and monitoring of the pressure of individual generators in the manifold.
ZL Vacuum Generator
Vacuum Generator series ZL series is a multi-stage, high-efficiency vacuum generator, which operates at 150% efficiency (compared to about 40% for other units). For each scfm of compressed air it consumes, the ZL generates an incredible 1.587 scfm of suction flow. The ZL is available with a built-in vacuum switch with digital readout for design flexibility. Other features include built-in suction filter, exhaust silencer, and one-touch tube fittings. Its' compact design allows for mounting from three sides.
ZH Vacuum Generator
Vacuum Generator series ZH offers a compact and light weight point-of-use generator with standard flow and large flow capability. There are two types available: box type with a silencer exhaust and body ported type with individual exhaust. Also, these generators are often smaller and lighter than the bulky vacuum lines used in central vacuum systems. Available in various nozzle diameters and a number of port sizes.
ZHP, Vacuum Pad with Generator
Vacuum Generator and vacuum cup are integrated for space savings. The two-stage vacuum generator increases suction flow up to 50% and reduces air consumptions up to 30%. Design features allows for daisy-chain piping and the mounting with lock plates makes for easier maintenance.
ZU-A, Vacuum Generator, In-line Style
ZU*A series in-line vacuum generators combine design simplicity with high performance. Also, these generators are often smaller and lighter that the bulky vacuum lines used in central vacuum systems. The slim ZU*A generators are extra compact.
ZQ Vacuum Generator
Vacuum Generator series ZQ is designed for high speed break response handling applications. The ZQ series can be used as a stand alone generator, or as part of a vacuum pump system. The ZQ not only offers a light weight, compact design (10mm body width), but also includes options such as filtration, pressure switches, and vacuum break (blow off valve).
CRP, Compact Compressor
The Compact Compressor CRP series supplies compressed air in an environment with no air source and can also function as a vacuum pump, generating vacuum without the use of a vacuum ejector. The CRP series is suitable for all industries, particularly collaborative robots, industrial robots, and transport robots such as automated guided vehicles, AGV, and autonomous mobile robots, AMR. The CRP series is an Oil-free reciprocating compressor. A single unit can be used to provide positive or vacuum pressure.
Product & CAD Models
- Pneumatic Actuators
- Directional Control Valves
-
Airline Equipment
- Airline Equipment
- Air Management System
- Combination Units
- Modular Style Air Filters
- Pressure Regulators
- Airline Modular Lubricators
- Pressure Gauges
- Blow Guns Air Nozzles
- Silencers Exhaust Cleaners
- Air Flow Sensor
- Soft Start Up Valve
- Shut Off Valves
- Airline Equipment Clean Room Products
- Modular Mounting
- Nitrogen Generator
- Air Dryers Main Line Filters
- Fittings Tubing Speed Controls
- Vacuum Products
- Industrial Communication
- Sensors Switches Controllers
- Fluid Process
-
2 Way Valves
- 2 Way Valves
- 2-Way Solenoid Valve Product Selector
- JSX Standard 2 Port Direct Operated Solenoid Valve
- JSXH High Pressure 2 Port Direct Operated Solenoid Valve
- JSXV Vacuum 2 Port Direct Operated Solenoid Valve
- JSXU High Flow 2 Port Direct Operated Solenoid Valve
- HF3-JSX NSF61 2-Port Solenoid Valve
- JSXD 2 Port Pilot Operated Solenoid Valve
- JSXS 2 Port Direct Operated Solenoid Valve
- JSXM 2 Port Valve Modular Mounting
- JSXP 2-Port Pilot Operated Valve for Steam and Heated Water
- JSXR Slow Closing Pilot Operated Solenoid Valve
- JSXZ Zero Differential Pressure Type Solenoid Valve
- VX3 Single Unit Direct Operated 3 Port Solenoid Valve
- VXK 2 Port Solenoid Valve with Built-in Y-Strainer
- Industrial Ionizers
-
Electric Actuators
- Electric Actuators
- Actuators with Integrated Controllers
- Actuators for Manifold Controller
- Actuators with Battery-less Absolute Encoders
- Slider Type Actuators
- AC Servo Sliders
- Rod Guided Rod
- AC Servo Rod
- Electric Actuator Slide Tables
- AC Servo Slide Table
- Electric Rotary Actuators With Table
- Electric Grippers
- Electric Stopper Cylinders
- Electric Actuator Controllers Drivers
- Electric Actuators For Clean Rooms
- Mounting Kits for Multi-Axis Systems
- Industrial Chillers
- Process Gas Equipment
- High Vacuum
- Chemical Handling Equipment
- Cobot Gripping Solutions
-
Secondary Battery
- Secondary Battery
- Secondary Battery Actuators
- Sensors and Switches
- Directional Control Valve
- Modular FRL-Pressure Control Equipment
- SS5Y-SW Manifold for Compact Wireless Remote
- Secondary Battery for Air Management System
- Air Preparation - Clean Air Filters
- Air Dryer Secondary Battery
- Secondary Battery Connectors
- Vacuum Equipment
- Process Valve
- Secondary Battery Compatible Electric Actuators
-
Air Management System
- Air Management System
- Air Management System AMS Assembly
- IO-Link Compatible Air Management System AMS-X2044-X2045
- EXA1 Air Management Hub
- ITV-X399 Standby Electro-Pneumatic Regulator
- AR20S-50S Standby Regulator
- VP46E-X660-X661 3-Port Solenoid Valve Residual Pressure Relief
- Air Management System Accessories
