- SMC Home
- Products
- Vacuum Products
- Vacuum Generators
- ZK2A Vacuum Generator
ZK2*A Vacuum Generator
The ZK2*A series is an energy-saving generator with 93% reduced air consumption. It has a 50% increase in suction flow compared to other single stage SMC generators. The ZK2*A also has various mounting options to choose from.
ZZK2A, Vacuum Unit, Manifold Type Vacuum Generator
The ZZK2A series consolidates multiple high-efficiency vacuum generators into a single, compact, lightweight block, which simplifies plumbing and wiring. It is designed for multi-suction applications where space is at a premium and retains the high suction flow of the ZK2A while ensuring that grouping the units doesn't compromise the rapid response times needed for complex pick-and-place end-of-arm tooling.
ZZK2A, Vacuum Unit, Manifold Type Vacuum Generator for Fieldbus System
The ZZK2A Fieldbus manifold generator allows a single Fieldbus connection to control the entire manifold, reducing installation time, cable clutter, and potential points of failure on robotic arms. It seamlessly integrates complex vacuum arrays into the centralized PLC networks of modern data-drive automation systems.
ZKM, Vacuum Generator Manifold
The ZKM series allows users to combine up to four stations into one assembly, providing flexibility for applications that require different vacuum levels or flow rates on the same machine. It combines this versatility with reduced air consumption, offering a tailored solution without the high energy penalty typically associated with running multiple independent ejectors. The ZKM is chosen by customers who need a customizable, modular approach to their vacuum systems.
ZK2A Vacuum Unit, Single Unit Type Vacuum Generator
The ZK2A single unit is an all-in-one, localized vacuum solution that minimizes leak points. It integrates a control valve and an optional pressure sensor/switch into one lightweight package. The optional energy-saving function ensures that the unit shuts off the air supply once the target vacuum is reached.
ZK2A Vacuum Unit, Single Unit Type Vacuum Generator, IO-Link Compatible
The IO-Link Compatible ZK2A gives remote access to vacuum levels and diagnostic data, plus the ability to change parameters on the fly from a central controller. This eliminates the need for technicians to manually adjust switches on hard-to-reach machinery, reducing downtime and maintenance costs.
ZK2A Vacuum Unit, Single Unit Type Vacuum Generator for Fieldbus System
ZK2A Fieldbus-ready single unit is designed for manufacturers whose existing plant infrastructure is standardized on industrial Fieldbus networks (like PROFINET or EtherNet/IP). It offers plug-and-play network compatibility, allowing for high-speed communication and advanced diagnostics without needing secondary network gateways.
ZK2A Vacuum Unit, Air-Operated Single Unit Type Vacuum Generator
The air-operated single unit ZK2A relies on pneumatic piloting rather than electrical solenoids, offering a safe, reliable, and easily maintainable solution that delivers the 50% suction flow boost characteristic of the wider ZK2A series. It is used in environments where electrical control at the tooling point is unsafe, impractical, or impossible, such as explosive environments, wet zones, or areas with heavy electromagnetic interference.
ZK2PA Vacuum Unit, Vacuum Pump System with Valve and without Energy Saving Function
The ZK2PA with valve and without the energy saving function bridges the gap between the central pump and end-of-arm tooling. It has a compact and lightweight footprint, making it an excellent directional control unit for robotic applications where minimizing payload weight is more important than active energy-saving features.
ZK2PA Vacuum Unit, Vacuum Pump System with Valve and without Energy Saving Function, IO-Link Compatible
The IO-link compatible ZK2PA with valve and without the energy saving function offers the continuous power of the facility's central vacuum pump, combined with the granular, real-time data monitoring and remote configuration capabilities of an IO-Link smart valve. It turns a passive suction line into an active, data-reporting node on the network.
ZK2PA, Vacuum Unit, Air-Operated Single Unit Type Vacuum Pump System
The air-operated single unit ZK2PA offers lightweight construction and enhanced flow characteristics. Its pneumatic controls allow for rapid evacuation and easy maintenance in hazardous or non-electric environments, without burdening moving machine parts with unnecessary bulk.
Product & CAD Models
- Pneumatic Actuators
- Directional Control Valves
-
Airline Equipment
- Airline Equipment
- Air Management System
- Combination Units
- Modular Style Air Filters
- Pressure Regulators
- Airline Modular Lubricators
- Pressure Gauges
- Blow Guns Air Nozzles
- Silencers Exhaust Cleaners
- Air Flow Sensor
- Soft Start Up Valve
- Shut Off Valves
- Airline Equipment Clean Room Products
- Modular Mounting
- Nitrogen Generator
- Air Dryers Main Line Filters
- Fittings Tubing Speed Controls
- Vacuum Products
- Industrial Communication
- Sensors Switches Controllers
- Fluid Process
-
2 Way Valves
- 2 Way Valves
- 2-Way Solenoid Valve Product Selector
- JSX Standard 2 Port Direct Operated Solenoid Valve
- JSXH High Pressure 2 Port Direct Operated Solenoid Valve
- JSXV Vacuum 2 Port Direct Operated Solenoid Valve
- JSXU High Flow 2 Port Direct Operated Solenoid Valve
- HF3-JSX NSF61 2-Port Solenoid Valve
- JSXD 2 Port Pilot Operated Solenoid Valve
- JSXS 2 Port Direct Operated Solenoid Valve
- JSXM 2 Port Valve Modular Mounting
- JSXP 2-Port Pilot Operated Valve for Steam and Heated Water
- JSXR Slow Closing Pilot Operated Solenoid Valve
- JSXZ Zero Differential Pressure Type Solenoid Valve
- VX3 Single Unit Direct Operated 3 Port Solenoid Valve
- VXK 2 Port Solenoid Valve with Built-in Y-Strainer
- Industrial Ionizers
-
Electric Actuators
- Electric Actuators
- Actuators with Integrated Controllers
- Actuators for Manifold Controller
- Actuators with Battery-less Absolute Encoders
- Slider Type Actuators
- AC Servo Sliders
- Rod Guided Rod
- AC Servo Rod
- Electric Actuator Slide Tables
- AC Servo Slide Table
- Electric Rotary Actuators With Table
- Electric Grippers
- Electric Stopper Cylinders
- Electric Actuator Controllers Drivers
- Electric Actuators For Clean Rooms
- Mounting Kits for Multi-Axis Systems
- Industrial Chillers
- Process Gas Equipment
- High Vacuum
- Chemical Handling Equipment
- Cobot Gripping Solutions
-
Secondary Battery
- Secondary Battery
- Secondary Battery Actuators
- Sensors and Switches
- Directional Control Valve
- Modular FRL-Pressure Control Equipment
- Secondary Battery for Air Management System
- Air Preparation - Clean Air Filters
- Air Dryer Secondary Battery
- Secondary Battery Connectors
- Vacuum Equipment
- Process Valve
- Secondary Battery Compatible Electric Actuators
-
Air Management System
- Air Management System
- Air Management System AMS Assembly
- IO-Link Compatible Air Management System AMS-X2044-X2045
- EXA1 Air Management Hub
- ITV-X399 Standby Electro-Pneumatic Regulator
- AR20S-50S Standby Regulator
- VP46E-X660-X661 3-Port Solenoid Valve Residual Pressure Relief
- Air Management System Accessories