- SMC Home
- Products
- Electric Actuators
- Actuators with Integrated Controllers
Actuators with Integrated Controllers
The EQ series of electric actuators feature high performance motors with integrated controllers, as well as battery-less absolute encoders. Not all applications require the 64 positions and finely tuned speed and acceleration / deceleration curves available from JXC controllers. Instead, EQ integrated controllers offer a simpler 2-position solenoid mode with continuous travel from origin to the opposite end of the stroke. A closed center mode can also be set with an intermediate position. Motor enclosures include 3 communication LEDs and M12 metal cable connectors. Motor control optimization helps achieve up to 60% CO2 emissions.
EQY, Rod with Integrated Controller
The EQY rod offers the same form and capability of the LEY electric actuator, but with an integrated motor controller. Simplified movement mimics a pneumatic cylinder, with two end of stroke positions plus a user-defined intermediate position. Save space while reducing programming labor and wiring complexity. Easier setting modes are available for speed, acceleration, and cycle time. Operation can be tested immediately after setting, along with graphical confirmation of the cycle. M12 cable connectors at the motor enclosure offer strength, security and standardization. EQ series motors are high performance with battery-less absolute encoders.
- Body sizes: 16, 25, 32
- Maximum work load: 100 kg (horizontal); 46 kg (vertical)
- Maximum pushing force: 707 N
- Maximum speed: 900 mm/s
- Maximum stroke: 500mm
- Positioning repeatability: ±0.02mm
EQFS, Slider with Integrated Controller
The EQFS rodless slider offers the same form and capability of the LEFS electric actuator, but with an integrated motor controller. Simplified movement mimics a pneumatic actuator, with two end of stroke positions plus a user-defined intermediate position. Save space while reducing programming labor and wiring complexity. Easier setting modes are available for speed, acceleration, deceleration, and cycle time. Operation can be tested immediately after setting, along with graphical confirmation of the cycle. M12 cable connectors at the motor enclosure offer strength, security and standardization. EQ series motors are high performance with battery-less absolute encoders.
- Body sizes: 16, 25, 32, 40
- Maximum work load: 80 kg (horizontal); 40 kg (vertical)
- Maximum speed: 1200 mm/s (H Lead)
- Stroke range: 50 to 1200mm in 50mm increments
- Positioning repeatability: ±0.02mm
Product & CAD Models
- Actuators
- Directional Control Valves
- Airline Equipment
- Air Dryers Main Line Filters
- Connectors
- Vacuum Products
- Industrial Communication
- Sensors Switches Controllers
- Fluid Process
- Static Control
- Electric Actuators
- Chillers
- Process Gas Equipment
- High Vacuum
- Chemical Handling Equipment
- Cobot Gripping Solutions
- Secondary Battery