- SMC Home
- Products
- Airline Equipment
- Airline Equipment Clean Room Products
Airline Equipment Clean Room Products
Avoid costly contaminants with specialty clean room products that are cleaned, inspected and double-packaged in a certified clean room environment.
AW Filter Regulator
Clean series 10-AW filter regulators have fluorine grease, are assembled and inspected in a workshop, and have clean packaging (products are sealed in anti-static double bags after the surface has been blown with clean air). The 10-AW series has a particle generation grade of 1, and is available with port sizes from 1/8 to 3/4 (Rc, G or NPT threads).
Series AR for Clean Rooms
Clean series 10-AR regulators have fluorine grease, are assembled and inspected in a workshop, and have clean packaging (products are sealed in anti-static double bags after the surface has been blown with clean air). The 10-AR series has a particle generation grade of 1, and is available with port sizes from 1/8 to 1 (Rc, G or NPT threads).
ARP for Clean Rooms
The ARP is a modular style, direct operated precision regulator. A locking adjustment knob allows the pressure to be set, and then locked to prevent accidental setting changes. The ARP20/30/40 series is available with a backflow function that exhausts the air pressure in the outlet side reliably and quickly. Special applications include (10-) clean room compliant, (20-)copper-free, fluorine-free, and (21-) clean room compliant, copper-free, fluorine-free and silicon-free.
SRF Clean Room Regulator
The SRF30 series is designed to regulate DI water and N2 gas in the clean room. Fluoro resin material is used in the fluid contact area. The fluid contact area is washed with freon ultra sonic and DI water.
SRH Clean Room Regulator
Clean regulator series SRH is a contamination controlled stainless steel regulator designed to minimize residual fluid. Design includes an intake/exhaust port in the diaphragm compartment, which facilitates flow. SRH has outstanding corrosion resistance. All metal parts in contact with fluid use stainless steel SUS316.
SRP Clean Room Regulator
High precision, low flow consumption, stainless steel regulator SRP has excellent corrosion resistance. SUS316 is used for all metal parts in contact with the fluid. Consistent clean room production is achieved by cleaning, assembling, inspecting, and sealing in double packaging in a class 10,000 environment.
AF Air Filters
Clean series 10-AF air filters have fluorine grease, are assembled and inspected in a workshop, and have clean packaging (products are sealed in anti-static double bags after the surface has been blown with clean air). The 10-AF series has a particle generation grade of 1, and is available with port sizes from 1/8 to 1 (Rc, G or NPT threads).
LLB Clean Air Module
Clean Air Module series LLB, available in a standard or high flow type, was designed to easily obtain clean air. The space-saving module design reduces piping man-hours. The series is assembled and double-packed in a clean room environment. Available in 24 variations the LLB offers a nominal filtration rating of 0.01 µm. Parts in contact with fluid are grease-free and silicon-free. Options include digital flow switch, regulator, ON/OFF valve, and restrictor.
Product & CAD Models
- Pneumatic Actuators
- Directional Control Valves
-
Airline Equipment
- Airline Equipment
- Air Management System
- Combination Units
- Modular Style Air Filters
- Pressure Regulators
- Airline Modular Lubricators
- Pressure Gauges
- Blow Guns Air Nozzles
- Silencers Exhaust Cleaners
- Air Flow Sensor
- Soft Start Up Valve
- Shut Off Valves
- Airline Equipment Clean Room Products
- Modular Mounting
- Nitrogen Generator
- Air Dryers Main Line Filters
- Fittings Tubing Speed Controls
- Vacuum Products
- Industrial Communication
- Sensors Switches Controllers
- Fluid Process
-
2 Way Valves
- 2 Way Valves
- 2-Way Solenoid Valve Product Selector
- JSX Standard 2 Port Direct Operated Solenoid Valve
- JSXH High Pressure 2 Port Direct Operated Solenoid Valve
- JSXV Vacuum 2 Port Direct Operated Solenoid Valve
- JSXU High Flow 2 Port Direct Operated Solenoid Valve
- HF3-JSX NSF61 2-Port Solenoid Valve
- JSXD 2 Port Pilot Operated Solenoid Valve
- JSXS 2 Port Direct Operated Solenoid Valve
- JSXM 2 Port Valve Modular Mounting
- JSXP 2-Port Pilot Operated Valve for Steam and Heated Water
- JSXR Slow Closing Pilot Operated Solenoid Valve
- JSXZ Zero Differential Pressure Type Solenoid Valve
- VX3 Single Unit Direct Operated 3 Port Solenoid Valve
- VXK 2 Port Solenoid Valve with Built-in Y-Strainer
- Industrial Ionizers
-
Electric Actuators
- Electric Actuators
- Actuators with Integrated Controllers
- Actuators for Manifold Controller
- Actuators with Battery-less Absolute Encoders
- Slider Type Actuators
- AC Servo Sliders
- Rod Guided Rod
- AC Servo Rod
- Electric Actuator Slide Tables
- AC Servo Slide Table
- Electric Rotary Actuators With Table
- Electric Grippers
- Electric Stopper Cylinders
- Electric Actuator Controllers Drivers
- Electric Actuators For Clean Rooms
- Mounting Kits for Multi-Axis Systems
- Industrial Chillers
- Process Gas Equipment
- High Vacuum
- Chemical Handling Equipment
- Cobot Gripping Solutions
-
Secondary Battery
- Secondary Battery
- Secondary Battery Actuators
- Sensors and Switches
- Directional Control Valve
- Modular FRL-Pressure Control Equipment
- SS5Y-SW Manifold for Compact Wireless Remote
- Secondary Battery for Air Management System
- Air Preparation - Clean Air Filters
- Air Dryer Secondary Battery
- Secondary Battery Connectors
- Vacuum Equipment
- Process Valve
- Secondary Battery Compatible Electric Actuators
-
Air Management System
- Air Management System
- Air Management System AMS Assembly
- IO-Link Compatible Air Management System AMS-X2044-X2045
- EXA1 Air Management Hub
- ITV-X399 Standby Electro-Pneumatic Regulator
- AR20S-50S Standby Regulator
- VP46E-X660-X661 3-Port Solenoid Valve Residual Pressure Relief
- Air Management System Accessories