- SMC Home
- Products
- Airline Equipment
- Airline Equipment Clean Room Products
- LLB Clean Air Module
LLB Clean Air Module
Clean Air Module series LLB, available in a standard or high flow type, was designed to easily obtain clean air. The space-saving module design reduces piping man-hours. The series is assembled and double-packed in a clean room environment. Available in 24 variations the LLB offers a nominal filtration rating of 0.01 µm. Parts in contact with fluid are grease-free and silicon-free. Options include digital flow switch, regulator, ON/OFF valve, and restrictor.
LLB, Clean Air Module
Clean Air Module series LLB, available in a standard or high flow type, was designed to easily obtain clean air. The space-saving module design reduces piping man-hours. The series is assembled and double-packed in a clean room environment. Available in 24 variations the LLB offers a nominal filtration rating of 0.01 μm. Parts in contact with fluid are grease-free and silicon-free. Options include digital flow switch, regulator, ON/OFF valve, and restrictor.Product Categories & CAD Models