- SMC Home
- Products
- Fluid Process
- Valves Pumps Chemicals-Pure Water
Valves & Pumps, Chemicals/Pure Water
Solenoid valve is designed for special applications like air, gas, steam, water and oil. The VXK includes a Y type strainer installed inside the body to remove foreign materials mixed in fluids before they enter the actuating part of the valve (armature), as well as preventing the flow of foreign materials to downstream equipment. The VXH is high pressure capable of a maximum operating pressure is 2.0 MPa.
2/3 Port Solenoid Valve for Chemicals
Compact 2 and 3 port solenoid valve for chemicals. It is designed to meet the most advanced needs of process controls in various analytical and inspection equipment. LVM's unique internal chamber design reduces the swept volume to a minimum and can mean zero dead volume and carry over. LVM is available in 4 different body sizes and diaphragm material can be chosen from EPDM, FKM or Kalrez®. LVM's life is rated at 10 million cycles or more.
LSP Liquid Dispense Pump
LSP series is a compact solenoid diaphragm pump for liquid. It dispenses fixed amount of liquid from 5uL to 200uL each time it is energized. Its diaphragm movement is supported by buffer, extending life of the product and improve its repeatability (+/- 1%) by restricting deformation of the diaphragm. LSP is used in applications such as medical analyzer, ink jet printing or semiconductor/solar cell production.
LPV Pinch Valve
LPV series is a 2-port solenoid normally closed or normally open pinch valve for fluid control. It has a fully encased body that is highly resistant to contamination and corrosion. The LPV series pinch valve also comes with a u-shaped tube slot allowing quick and easy tube replacement that doesn't require feeding of the entire tube length. The LPV pinch valve also includes multi-axis mounting points for spash shields to mitigate electrical faults due to any scattering of liquid.
LPVA Pinch Valve
LPVA series is a pneumatically operated pinch valve. It was designed to have easy tube access by opening the cover and inserting the tube. LVPA can reduce work time by up to 40% with the quick tubing exchange versus existing models.