- SMC Home
- Products
- Electric Actuators
- Controllers Drivers
Controllers & Drivers
Controllers and drivers needed for our electric actuator family. You will find step motor, servo motor and card motor controllers as well as 24VDC Fieldbus gateway units and AC servo drivers.
24VDC Controllers, Single Axis
LE's most common motors operate with 24VDC. Step motors offer higher maximum workloads at lower speeds. Servo motors offer lower maximum workloads but with consistent maximum speed. Both motor types have encoder feedback either incremental or battery-less absolute. Controllers can be chosen based on communication method as well as by encoder compatibility.
24VDC Controllers, Multi Axis
Save space and reduce wiring by using a 3- or 4-axis controller for LE actuators with 24VDC step motors. The JXC92 can control up to 3 axes and is compatible with EtherNet/IP™ fieldbus. Complex movements such as 2-axis arc or circular interpolation, and 3-axis linear interpolation are possible.
AC Servo Motor Drivers
LE’s AC servo motors offer higher speeds and accelerations than DC types, as well as higher torques for larger actuators. Pulse input drivers are available for both incremental and absolute encoders, for standalone operation by a PLC. Drivers for fieldbus networks are also available, including compatibility with EtherNet/IP™, PROFINET, EtherCAT®, CC-Link, Mitsubishi's SSCNET and Yaskawa's MECHATROLINK protocols.
Card Motor Controller
The LATC4 controller exclusively operates the LAT3 magnetic drive card motor. Laptop software is easy to follow, including screens for step data and I/O setup, as well as monitoring and testing operations. The easier of two step data entry modes requires only target position, positioning time, and load weight.
Manifold Controller
The JXD1-M is a 24VDC controller system consisting of a fieldbus gateway, up to eight 1- or 2-axis drivers, and a terminal unit arranged in a manifold configuration. Up to 16 LE2 electric actuator axes can be connected. The system is shorter and narrower, yielding significant space savings compared to a similar number of JXC axes. JXCD1-M is offers fanless cooling for lower maintenance. Gateway units are equipped with your choice of fieldbus protocol. All connections for setting, actuators and power are on the front of the system for easy access. Connect a PC to the gateway unit for setting step data and parameters using a USB-C cable. The system recognizes and displays the part number of a connected actuator, eliminating the need to specify the actuator when ordering.
Electric Actuator Teaching Pendant
The Electric Actuator Teaching Pendants are handheld device for configuring settings of both JXC series single-axis controllers for LE e-actuators as well as EQ e-actuators with integrated controllers. The pendant can be used in place of a bulkier laptop with software.
- Communication cable sold separately
- Stop switch sold separately
- Software can be updated with USB flash drive
- Carrying handle for transport or hanging
- Japanese and English languages supported
- IP20 ingress rating
Product & CAD Models
- Pneumatic Actuators
- Directional Control Valves
-
Airline Equipment
- Airline Equipment
- Combination Units
- Modular Style Air Filters
- Pressure Regulators
- Lubricators
- Air Management System
- Pressure Gauges
- Blow Guns Air Nozzles
- Silencers Exhaust Cleaners
- Air Flow Sensor
- Soft Start Up Valve
- Shut Off Valves
- Airline Equipment Clean Room Products
- Modular Mounting
- Nitrogen Generator
- Air Dryers Main Line Filters
- Connectors
- Vacuum Products
- Industrial Communication
- Sensors Switches Controllers
- Fluid Process
- Static Control
-
Electric Actuators
- Electric Actuators
- Actuators with Integrated Controllers
- Actuators with Battery-less Absolute Encoders
- Slider Type Actuators
- AC Servo Sliders
- Actuators for Manifold Controller
- Electric Stopper Cylinders
- Rod Guided Rod
- AC Servo Rod
- Electric Actuator Slide Tables
- AC Servo Slide Table
- Rotary Table
- Electric Grippers
- Controllers Drivers
- Electric Actuator Products for Clean Rooms
- Mounting Kits for Multi-Axis Systems
- Industrial Chillers
- Process Gas Equipment
- High Vacuum
- Chemical Handling Equipment
- Cobot Gripping Solutions
-
Secondary Battery
- Secondary Battery
- Secondary Battery Actuators
- Sensors and Switches
- Directional Control Valve
- Modular FRL-Pressure Control Equipment
- Air Preparation - Clean Air Filters
- Air Dryer Secondary Battery
- Secondary Battery Connectors
- Vacuum Equipment
- Process Valve
- Secondary Battery Compatible Electric Actuators