- SMC Home
- Products
- Fittings Tubing Speed Controls
- Fitting Manifolds
Fitting Manifolds
Manifolds save time and space with its compact and central push-to-connect tubing connections. It reduces time required for connecting and difficult wiring of tubing from supply to applications. There are multiple styles to choose from and multi-tube size options are available.
DM Fitting Manifold
The use of the DM series, multi-connector, enables panel mount connections with other apparatus and can provide the reliability of one-touch installation and removal of multi-tubes (nylon, polyurethane). As a result, separate transportation of panel and machinery equipment and backup unit exchange is made possible.
KDM Multi-Connector
Rectangular multi-connector series KDM has substantial reduction in mounting space in comparison with a model requiring many union joints for panels and partitions--this model needs only a small space. KDM is suitable for use with positive pressure and vacuum. It is possible to create a multi-connector with mixed fitting or tubing sizes.
KM Manifold Fittings
One-touch fitting manifold series KM has 6 different model options available. Male thread and female thread options available on certain models. Tube material includes nylon, soft nylon and polyurethane.
MQR Rotary Union
The low torque, metal seal, rotary joint series MQR makes it possible to supply air to rotating and sliding components. Rotational torque is unaffected by supply pressure and temperature fluctuations. The use of metal seals prevents the spool from sticking to the rotating surface even after a long period of non- operation. Piping ports are aligned in a spiral line for easy piping.
KRM Flame Resistant Manifold
Series KRM is a flame resistant, one-touch fittings manifold (equivalent to UL-94 standard V-0). Compact and manifold piping is possible. There are many varieties (8 different styles) available.
KB Module for Piping
Piping module series KB has made distribution easy utilizing one-touch fittings. A locking system makes the use of tools unnecessary for installation of one- touch fittings and makes piping more efficient. Universal construction allows for changes in air output direction after connections are completed.
Product & CAD Models
- Pneumatic Actuators
- Directional Control Valves
-
Airline Equipment
- Airline Equipment
- Air Management System
- Combination Units
- Modular Style Air Filters
- Pressure Regulators
- Airline Modular Lubricators
- Pressure Gauges
- Blow Guns Air Nozzles
- Silencers Exhaust Cleaners
- Air Flow Sensor
- Soft Start Up Valve
- Shut Off Valves
- Airline Equipment Clean Room Products
- Modular Mounting
- Nitrogen Generator
- Air Dryers Main Line Filters
- Fittings Tubing Speed Controls
- Vacuum Products
- Industrial Communication
- Sensors Switches Controllers
- Fluid Process
-
2 Way Valves
- 2 Way Valves
- 2-Way Solenoid Valve Product Selector
- JSX Standard 2 Port Direct Operated Solenoid Valve
- JSXH High Pressure 2 Port Direct Operated Solenoid Valve
- JSXV Vacuum 2 Port Direct Operated Solenoid Valve
- JSXU High Flow 2 Port Direct Operated Solenoid Valve
- HF3-JSX NSF61 2-Port Solenoid Valve
- JSXD 2 Port Pilot Operated Solenoid Valve
- JSXS 2 Port Direct Operated Solenoid Valve
- JSXM 2 Port Valve Modular Mounting
- JSXP 2-Port Pilot Operated Valve for Steam and Heated Water
- JSXR Slow Closing Pilot Operated Solenoid Valve
- JSXZ Zero Differential Pressure Type Solenoid Valve
- VX3 Single Unit Direct Operated 3 Port Solenoid Valve
- VXK 2 Port Solenoid Valve with Built-in Y-Strainer
- Industrial Ionizers
-
Electric Actuators
- Electric Actuators
- Actuators with Integrated Controllers
- Actuators for Manifold Controller
- Actuators with Battery-less Absolute Encoders
- Slider Type Actuators
- AC Servo Sliders
- Rod Guided Rod
- AC Servo Rod
- Electric Actuator Slide Tables
- AC Servo Slide Table
- Electric Rotary Actuators With Table
- Electric Grippers
- Electric Stopper Cylinders
- Electric Actuator Controllers Drivers
- Electric Actuators For Clean Rooms
- Mounting Kits for Multi-Axis Systems
- Industrial Chillers
- Process Gas Equipment
- High Vacuum
- Chemical Handling Equipment
- Cobot Gripping Solutions
-
Secondary Battery
- Secondary Battery
- Secondary Battery Actuators
- Sensors and Switches
- Directional Control Valve
- Modular FRL-Pressure Control Equipment
- SS5Y-SW Manifold for Compact Wireless Remote
- Secondary Battery for Air Management System
- Air Preparation - Clean Air Filters
- Air Dryer Secondary Battery
- Secondary Battery Connectors
- Vacuum Equipment
- Process Valve
- Secondary Battery Compatible Electric Actuators
-
Air Management System
- Air Management System
- Air Management System AMS Assembly
- IO-Link Compatible Air Management System AMS-X2044-X2045
- EXA1 Air Management Hub
- ITV-X399 Standby Electro-Pneumatic Regulator
- AR20S-50S Standby Regulator
- VP46E-X660-X661 3-Port Solenoid Valve Residual Pressure Relief
- Air Management System Accessories