- SMC Home
- Products
- Electric Actuators
- AC Servo Rod
AC Servo Rod
Similar to the Rod and Guided Rod type except utilizes an AC servo motor instead of a DC type. The AC servo motor enables higher speed and acceleration, as well as improved vertical load capability. The drivers are pulse input type, with both incremental and absolute encoder options and 17- or 18-bit resolution.
Rod Type with AC Servo
AC servo rod actuators are designed for general purpose push, pull, lift, and press applications. By utilizing an AC servo motor instead of a DC motor, this series provides significantly improved performance in terms of speed, acceleration, and vertical load capacity. The series is highly adaptable, offering multiple motor mounting positions (top, bottom, or in-line) and various actuator mounting options like foot or flange brackets. It supports a wide range of body sizes and features positioning repeatability as precise as ±0.01mm with high-precision options.
Rod, IP65 IP69K Protection Class
The LEY-X5 is designed for environments requiring high ingress protection. The actuator meets IP65 environmental ratings without requiring a separate enclosure for the AC servo motor and cables. Key design elements include a rod scraper and lube-retainer to maintain a consistent oil film while preventing debris from entering the body, and a built-in vent hole with a fitting to balance internal pressure, ensuring that water and dust are not sucked in during operation. It is available in body sizes 25 and 32, supporting horizontal work loads up to 60 kg and pushing forces up to 736 N.
AC Servo Guided Rod
The AC servo guided rod is engineered for applications that involve high lateral loads or require high non-rotation accuracy. It combines the LEY rod-type actuator with a bolt-on bearing block and double guide rods, which effectively resist rotational and side-loading forces that would otherwise damage a standard rod cylinder. It is ideal for tasks like lifting or pressing where the load is not perfectly centered, and it offers pulse input drivers with options for both incremental and absolute encoders.
Industry Applications
In the packaging industry, these electric actuators are primarily used for high-speed sorting, case packing, and precision labeling where synchronized movement is critical. The LEYG guided rod series is particularly effective for pick and place operations, as its integrated guides handle the lateral forces of rapid horizontal movement, while the standard LEY series provides the high acceleration needed to maintain fast cycle times on conveyor lines.
In the CNC machining sector, the dust and drip-proof IP65 rated models are essential for automated tool changing and workpiece positioning within the splash zone of the machine. Their robust sealing protects the internal lead screw and motor from metal shavings and coolant spray, ensuring long-term reliability in harsh machining environments where pneumatic or standard electric cylinders might fail due to contamination.
Product & CAD Models
- Pneumatic Actuators
- Directional Control Valves
-
Airline Equipment
- Airline Equipment
- Air Management System
- Combination Units
- Modular Style Air Filters
- Pressure Regulators
- Airline Modular Lubricators
- Pressure Gauges
- Blow Guns Air Nozzles
- Silencers Exhaust Cleaners
- Air Flow Sensor
- Soft Start Up Valve
- Shut Off Valves
- Airline Equipment Clean Room Products
- Modular Mounting
- Nitrogen Generator
- Air Dryers Main Line Filters
- Fittings Tubing Speed Controls
- Vacuum Products
- Industrial Communication
- Sensors Switches Controllers
- Fluid Process
-
2 Way Valves
- 2 Way Valves
- 2-Way Solenoid Valve Product Selector
- JSX Standard 2 Port Direct Operated Solenoid Valve
- JSXH High Pressure 2 Port Direct Operated Solenoid Valve
- JSXV Vacuum 2 Port Direct Operated Solenoid Valve
- JSXU High Flow 2 Port Direct Operated Solenoid Valve
- HF3-JSX NSF61 2-Port Solenoid Valve
- JSXD 2 Port Pilot Operated Solenoid Valve
- JSXS 2 Port Direct Operated Solenoid Valve
- JSXM 2 Port Valve Modular Mounting
- JSXP 2-Port Pilot Operated Valve for Steam and Heated Water
- JSXR Slow Closing Pilot Operated Solenoid Valve
- JSXZ Zero Differential Pressure Type Solenoid Valve
- VX3 Single Unit Direct Operated 3 Port Solenoid Valve
- VXK 2 Port Solenoid Valve with Built-in Y-Strainer
- Industrial Ionizers
-
Electric Actuators
- Electric Actuators
- Actuators with Integrated Controllers
- Actuators for Manifold Controller
- Actuators with Battery-less Absolute Encoders
- Slider Type Actuators
- AC Servo Sliders
- Rod Guided Rod
- AC Servo Rod
- Electric Actuator Slide Tables
- AC Servo Slide Table
- Electric Rotary Actuators With Table
- Electric Grippers
- Electric Stopper Cylinders
- Electric Actuator Controllers Drivers
- Electric Actuators For Clean Rooms
- Mounting Kits for Multi-Axis Systems
- Industrial Chillers
- Process Gas Equipment
- High Vacuum
- Chemical Handling Equipment
- Cobot Gripping Solutions
-
Secondary Battery
- Secondary Battery
- Secondary Battery Actuators
- Sensors and Switches
- Directional Control Valve
- Modular FRL-Pressure Control Equipment
- Secondary Battery for Air Management System
- Air Preparation - Clean Air Filters
- Air Dryer Secondary Battery
- Secondary Battery Connectors
- Vacuum Equipment
- Process Valve
- Secondary Battery Compatible Electric Actuators
-
Air Management System
- Air Management System
- Air Management System AMS Assembly
- IO-Link Compatible Air Management System AMS-X2044-X2045
- EXA1 Air Management Hub
- ITV-X399 Standby Electro-Pneumatic Regulator
- AR20S-50S Standby Regulator
- VP46E-X660-X661 3-Port Solenoid Valve Residual Pressure Relief
- Air Management System Accessories