- SMC Home
- Products
- Cobot Gripping Solutions
- Electric Gripper
Electric Gripper
Electric Gripper solutions for Collaborative Robots (Cobot)
LEHR, Electric Gripper for Collaborative Robots
Designed specifically for the "cobot" market, the LEHR series offers a plug-and-play solution compatible with major robot brands like Universal Robots (via URCap) and FANUC (via CRX Plug-in). The gripper is easily installed using a standard M8 connector and provides a versatile gripping force (60 to 140 N) and a 50 mm stroke, making it a highly efficient tool for flexible automation.