- SMC Home
- Products
- Fluid Process
- Valves-General Purpose
Valves-General Purpose
Solenoid control valves are good for general purpose use. Direct acting poppet valves available in normally closed and normally open varieties. Available in a varietey of materials including resin, aluminum, brass and stainless steel.
2 Port Direct Solenoid Valve, Ports 1/8 ~ 3/8 inch
JSX series is a 2-port direct operated solenoid valve for general purpose air, water and oil. It has standard stainless-steel enclosure to have superior resistance to both corrosion and water. JSX series utilizes new coil technology to maximize magnetic efficiency and reduced energy consumption. Internal stopper is utilized to reduce metal noise and longer service life.
2 Port Pilot Operated Solenoid Valve, Ports 1/4 ~ 2 inch
JSXD series is a 2-port pilot operated solenoid valve for general purpose air, water and oil. It has standard stainless-steel coil cover to have superior resistance to both corrosion and water. JSXD series utilizes new coil technology to maximize magnetic efficiency and reduced energy consumption. Internal stopper is utilized to reduce metal noise and longer service life.
JSB Angle Seat Valve
JSB series is an air operated valve for water, steam and air that utilizes angle seat structure to minimize pressure loss. JSB has stainless steel 316L equivalent material as standard and port size ranges from 3/8" to 2". With its robust design of scraper and guide bushing, JSB series can achieve over 3 million cycles (steam) or 10 million cycles (water, air).
Proportional Control Valve, Ports 1/8-3/8 Inch
JSP series is a proportional control valve for general purpose air and water. JSP uses the current to smoothly control the flow rate. It has a standard stainless-steel enclosure to have superior resistance to both corrosion and water. Internal stopper is utilized to reduce metal noise and longer service life. JSP series utilizes new coil technology to maximize magnetic efficiency and reduce energy consumption. JSP has the option to be either base mounted or body ported.
JSXN, Resin, Pilot Operated 2-Port Solenoid Valve, Ports 3/4-1 Inch
JSXN series is a 2-port Pilot operated solenoid valve for water. It has standard stainless-steel solenoid to have superior resistance to both corrosion and water with a resin body for harsh chemicals. JSXN series utilizes new coil technology to maximize magnetic efficiency and reduced energy consumption. This variation has a water hammer relief feature. Utilizes a flow adjustment function to control flow rate.
Compact Direct Solenoid Valve, Ports M5 ~ 1/8 inch
The VDW series is a compact direct operated 2/3 port solenoid valve for air, water and medium vacuum. Available body materials include resin, brass or stainless steel. Resin body is offered with one touch fitting to reduce installation time. It is suitable for applications that requires a small footprint and flow of less than Cv of 0.30.
2 Port Direct Solenoid Valve, Ports 1/8 ~ 1/2 inch
The VX2 series is 2 port direct solenoid valve for general purpose air, medium vacuum and water. Available body materials include resin, aluminum, brass or stainless steel with port size up to 1/2 inch. Resin body is offered with one touch fitting to reduce installation time. It is also available as a manifold to reduce piping.
2 Port Pilot Solenoid Valve, Ports 1/4 ~ 1 inch
The VXZ series is a 2 port, pilot operated solenoid valve capable of operating at higher differential pressure by maintaining a zero pressure differential pressure on the valve seat. It is compatible with wide range of fluid. Flow rate ranges from Cv of 1.7 to 10.2.
2 Port Pilot Solenoid Valve, Ports 1/4 ~ 1 inch, Flange 32A ~ 50A
The updated VXD series is a pilot operated, 2 port solenoid valve. The new VXD is not only smaller, but uses less power compared to the previous version. Available in brass and stainless steel, the VXD series also offers low concentration ozone resistant and oil free options. Flow rate ranges from Cv of 1.9 to 49.
3 Port Pilot Solenoid Valve, Ports 1/8 ~ 3/8 inch
The VX3 series is a direct operated, 3 port solenoid valve, for use with a wide variety of fluids. It has an IP65 enclosure rating and with its special construction metal noise is reduced (DC specification). The series is also flame resistant and conforms with standard UL94V-0.
2/3 Port Pilot Solenoid Valve, for 5.0 MPa Compressed Air
Series VCH series is a pilot operated solenoid valve for high pressure applications. Designed for use with air or inert gas, the VCH valve can operate up to a maximum pressure of 5.0MPa. Reduction in the overall volume of the pilot chamber means the VCH's responsiveness can now be measured in just milliseconds. Non-collision armature construction, rubber buffers and a urethane diaphragm give the VCH series an expected service life of 10 million cycles.
2 Port Pilot Solenoid Valve, One Touch Fitting
The VQ20/30 series is a pilot operated, two port multi-media valve. The series is compact and lightweight with a large flow capacity. The VQ20/30's long life, high speed coil (up to 20 million cycles at 100cps for pneumatic use) along with its all plastic construction, make it an excellent choice for those who want high performance at a lower cost. Available as single unit and manifold.
Air Operated Valve
The direct air operated 2 and 3 port valve series VXA can be used with a wide variety of fluids. The manifold for the VXA21/22 series is available in a common SUP style or individual SUP style (for vacuum use). The VXA31/32 series manifold is individually ported. Valves for both are easily replaced without changing existing piping.
Product Categories & CAD Models
- Pneumatic Actuators
- Directional Control Valves
-
Airline Equipment
- Airline Equipment
- Air Management System
- Combination Units
- Modular Style Air Filters
- Pressure Regulators
- Airline Modular Lubricators
- Pressure Gauges
- Blow Guns Air Nozzles
- Silencers Exhaust Cleaners
- Air Flow Sensor
- Soft Start Up Valve
- Shut Off Valves
- Airline Equipment Clean Room Products
- Modular Mounting
- Nitrogen Generator
- Air Dryers Main Line Filters
- Fittings Tubing Speed Controls
- Vacuum Products
- Industrial Communication
- Sensors Switches Controllers
- Fluid Process
-
2 Way Valves
- 2 Way Valves
- 2-Way Solenoid Valve Product Selector
- JSX Standard 2 Port Direct Operated Solenoid Valve
- JSXH High Pressure 2 Port Direct Operated Solenoid Valve
- JSXV Vacuum 2 Port Direct Operated Solenoid Valve
- JSXU High Flow 2 Port Direct Operated Solenoid Valve
- HF3-JSX NSF61 2-Port Solenoid Valve
- JSXD 2 Port Pilot Operated Solenoid Valve
- JSXS 2 Port Direct Operated Solenoid Valve
- JSXM 2 Port Valve Modular Mounting
- JSXP 2-Port Pilot Operated Valve for Steam and Heated Water
- JSXR Slow Closing Pilot Operated Solenoid Valve
- JSXZ Zero Differential Pressure Type Solenoid Valve
- VX3 Single Unit Direct Operated 3 Port Solenoid Valve
- VXK 2 Port Solenoid Valve with Built-in Y-Strainer
- Industrial Ionizers
-
Electric Actuators
- Electric Actuators
- Actuators with Integrated Controllers
- Actuators for Manifold Controller
- Actuators with Battery-less Absolute Encoders
- Slider Type Actuators
- AC Servo Sliders
- Rod Guided Rod
- AC Servo Rod
- Electric Actuator Slide Tables
- AC Servo Slide Table
- Electric Rotary Actuators With Table
- Electric Grippers
- Electric Stopper Cylinders
- Electric Actuator Controllers Drivers
- Electric Actuators For Clean Rooms
- Mounting Kits for Multi-Axis Systems
- Industrial Chillers
- Process Gas Equipment
- High Vacuum
- Chemical Handling Equipment
- Cobot Gripping Solutions
-
Secondary Battery
- Secondary Battery
- Secondary Battery Actuators
- Sensors and Switches
- Directional Control Valve
- Modular FRL-Pressure Control Equipment
- Secondary Battery for Air Management System
- Air Preparation - Clean Air Filters
- Air Dryer Secondary Battery
- Secondary Battery Connectors
- Vacuum Equipment
- Process Valve
- Secondary Battery Compatible Electric Actuators
-
Air Management System
- Air Management System
- Air Management System AMS Assembly
- IO-Link Compatible Air Management System AMS-X2044-X2045
- EXA1 Air Management Hub
- ITV-X399 Standby Electro-Pneumatic Regulator
- AR20S-50S Standby Regulator
- VP46E-X660-X661 3-Port Solenoid Valve Residual Pressure Relief
- Air Management System Accessories