- SMC Home
- Products
- Fluid Process
- Valves-General Purpose
- 2 Port Direct Solenoid Valve Ports 1-8
2 Port Direct Solenoid Valve, Ports 1/8 ~ 1/2 inch
The VX2 series is 2 port direct solenoid valve for general purpose air, medium vacuum and water. Available body materials include resin, aluminum, brass or stainless steel with port size up to 1/2 inch. Resin body is offered with one touch fitting to reduce installation time. It is also available as a manifold to reduce piping.
VX2*0, Single Unit, Direct Operated 2 Port Solenoid Valve for Air
The VX2 for air is available with resin and aluminum body. Resin body is offered with one touch fitting to reduce installation time. Three body sizes are available, with port size ranges from 1/8 to 1/2 inch (6 to 12mm with resin body). NBR seal is used as standard and FKM or EPDM is optional. Flow rate ranges from Cv of 0.23 to 2.21.
- IP65 enclosure
- Normally Closed and Normally Open type available, Class B coil
- Special construction improves service life when compared with current shading coil
- Power consumption: size 1 - 4.5w; size 2 - 7w; size 3 - 10.5w
- Body material: aluminum, resin
VX2*2, Single Unit, Direct Operated 2 Port Solenoid Valve for Water
The VX2 for water is available with brass and stainless steel body. Three body sizes are available, with port size ranges from 1/8 to 1/2 inch. NBR seal is used as standard and FKM or EPDM is optional. Flow rate ranges from Cv of 0.23 to 2.21.
- IP65 enclosure
- Normally Closed and Normally Open type available, Class B coil
- Special construction improves service life when compared with current shading coil
- Power consumption: size 1 - 4.5w; size 2 - 7w; size 3 - 10.5w
- Body material: C37 (brass), stainless steel
VX2*4, Single Unit, Direct Operated 2 Port Solenoid Valve for Medium Vacuum
The VX2 for medium vacuum (0.1Pa.abs or more) is available with brass and stainless steel body. Three body sizes are available, with port size ranges from 1/8 to 1/2 inch. FKM seal, oil-free and non-leak construction is standard. EPDM seal is optional. Flow rate ranges from Cv of 0.23 to 2.21.
- IP65 enclosure
- Normally Closed and Normally Open type available, Class B coil
- Oil-free and non-leak construction specially designed for medium vacuum application
- Power consumption: size 1 - 4.5w; size 2 - 7w; size 3 - 10.5w
- Body material: C37 (brass), stainless steel
VX2*0 Direct Operated 2 Port Solenoid Valve for Air, Manifold Type
The VX2 for air, manifold type is available with resin body. Up to 10 valves can be mounted on the manifold. Three body sizes are available, with orifice diameter from 2 to 7mm. NBR seal is standard and FKM or EPDM is optional. Flow rate ranges from Cv of 0.23 to 1.08.
- IP65 enclosure
- Up to 10 valves can be connected to one manifold
- Common supply port size: 3/8 inch
- Power consumption: size 1 - 4.5w; size 2 - 7w; size 3 - 10.5w
- Body material: resin
VVX2, Manifold Base for VX21/22/23 Series Solenoid Valves for Air
Manifold Base for VX21/22/23 series solenoid valves for air. Available with Rc, NPT and G thread port.
- Base material: aluminum
- 1/8 or 1/4 inch individual port size
- Up to 10 stations
- Options: Rc, G or NPT threads, oil-free
VX2*4 Direct Operated 2 Port Solenoid Valve for Medium Vacuum, Manifold Type
The VX2 for medium vacuum (0.1Pa.abs or more), manifold type is available with resin body. Up to 10 valves can be mounted on the manifold. Three body sizes are available, with orifice diameter from 2 to 7mm. FKM seal is standard and EPDM is optional. Flow rate ranges from Cv of 0.23 to 1.08.
- IP65 enclosure
- Up to 10 valves can be connected to one manifold
- Common OUT port size: 3/8 inch
- Power consumption: size 1 - 4.5w; size 2 - 7w; size 3 - 10.5w
- Body material: resin
VVX2, Manifold Base for VX21/22/23 Series Solenoid Valves for Medium Vacuum
Manifold Base for VX21/22/23 series solenoid valves for medium vacuum. Available with Rc, NPT and G thread port.
- Base material: aluminum
- 1/8 or 1/4 inch individual port size
- Up to 10 stations
- Options: Rc, G or NPT threads
VX2*3, Single Unit, Direct Operated 2 Port Solenoid Valve for Oil
The VX2 for oil (fluid viscosity not exceeding 50 mm2/s) is available with brass and stainless steel body. Three body sizes are available, with port size ranges from 1/8 to 1/2 inch. FKM seal is standard and EPDM is optional. Flow rate ranges from Cv of 0.23 to 2.21.
- IP65 enclosure
- Normally Closed and Normally Open Type available, Class B coil
- Special construction improves service life when compared with current shading coil
- Power consumption: size 1 - 4.5w; size 2 - 7w; size 3 - 10.5w
- Body material: brass (C37), stainless steel
Product & CAD Models
- Actuators
- Directional Control Valves
- Airline Equipment
- Air Dryers Main Line Filters
- Connectors
- Vacuum Products
- Industrial Communication
- Sensors Switches Controllers
- Fluid Process
- Static Control
-
Electric Actuators
- Electric Actuators
- Actuators with Integrated Controllers
- Actuators with Battery-less Absolute Encoders
- Actuators for Manifold Controller
- Sliders
- AC Servo Sliders
- Rod Guided Rod
- AC Servo Rod
- Slide Tables
- AC Servo Slide Table
- Rotary Table
- Electric Grippers
- Miniature
- Controllers Drivers
- Clean Room Products
- Mounting Kits for Multi-Axis Systems
- Chillers
- Process Gas Equipment
- High Vacuum
- Chemical Handling Equipment
- Cobot Gripping Solutions
- Secondary Battery