- SMC Home
- Products
- Fluid Process
- Valves-General Purpose
- 2 Port Direct Solenoid Valve Ports 1-8
- VX24 Single Unit Direct Operated 2 Port Solenoid Valve for Medium Vacuum
VX2*4, Single Unit, Direct Operated 2 Port Solenoid Valve for Medium Vacuum
The VX2 for medium vacuum (0.1Pa.abs or more) is available with brass and stainless steel body. Three body sizes are available, with port size ranges from 1/8 to 1/2 inch. FKM seal, oil-free and non-leak construction is standard. EPDM seal is optional. Flow rate ranges from Cv of 0.23 to 2.21.
- IP65 enclosure
- Normally Closed and Normally Open type available, Class B coil
- Oil-free and non-leak construction specially designed for medium vacuum application
- Power consumption: size 1 - 4.5w; size 2 - 7w; size 3 - 10.5w
- Body material: C37 (brass), stainless steel